Overview
Description
The CL8080 is a high-performing, highly integrated Wi-Fi 6 (802.11ax) R2 PCIe chip that delivers best Wi-Fi network performance for its size by combining two Wi-Fi 6 radios into a single 11x11mm PCIe chip. The chip employs two concurrent dual-band Wi-Fi 6 radios with 8T8R architecture that can drive aggregated PHY/data link speeds up to 6Gbps. The two independent radios can function as an access point, client, AP/CLI, connectivity + dedicated spectrum intelligent engine.
CL8080 integrates dual MAC, dual PHY, analog and RFIC in a single package, including the required CPUs and memories to run more of the wireless LAN functions on-chip, eliminating the need for costly external memories. Interface to the host is over a dual-lane PCIe 3.0 interface.
The CL8080 is designed to support standard based features addressing security, quality of service and international regulation, as well as above-standard integrated value-add functionalities based on embedded and edge software technologies.
Features
- Wi-Fi 6 (802.11ax) R2
- Concurrent dual band, dual transceiver
- 6Gbps aggregated PHY/data link speed
- Single PCIe 3.0 (dual-lane) interface
- Small 11x11 BGA package
- DL/UL MU-OFDMA support
- DL/UL MU-MIMO support
- Beamforming support
- Uplink scheduling
- QAM 1024 (MCS 10, 11) modulation
- 20, 40, 80, 160MHz support in 5GHz
- 20, 40MHz support in 2.4GHz
- WEP, WPA, WPA2, WPA3, TKIP, AES, WAPI
- QoS-WMM, WMM-PS
- IEEE 802.11e, h, i, k, r, v, w, z support
- Advanced spectrum Intelligence
Comparison
Applications
Applications
- Home Gateways
- Multimedia Gateways
- Enterprise Access Points
- SMB Access Points
- Routers
- Extenders
- Mesh Nodes
- Bandwidth-Intense Connected IoT
- Smart TVs
- Industrial PLCs
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 378 KB | |
Guide | PDF 151 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
News & Blog Posts
What You Need To Know About Wi-Fi 6/6E Tri-Band APs | Blog Post | Jun 15, 2022 | |
Considerations in Wi-Fi 6 AP Design | Blog Post | Jun 15, 2022 | |
News | Apr 6, 2022 | ||
Blog Post | Mar 28, 2022 | ||
Renesas Completes Acquisition of Celeno | News | Dec 21, 2021 | |
Renesas Acquires Celeno to Expand Connectivity Portfolio | News | Oct 28, 2021 | |
Blog Post | Sep 14, 2021 |