Overview
Description
Update: June. 18, 2024
Renesas Electronics Corporation
Product Overview
This product provides the HTML5 (Gecko) Package for RZ/MPU. Please read the Start-up Guide for the Verified Linux Package of the HTML5 (Gecko).
Functions
- Rendering Engine Gecko (*)
Gecko is the rendering engine for Firefox, a browser application.
Target Reference Boards
- RZ/G2L Evaluation Board Kit
- RZ/G2LC Evaluation Board Kit
- RZ/V2L Evaluation Board Kit
- HopeRun Technology HiHope RZ/G2H platform (hihope-rzg2h)
- HopeRun Technology HiHope RZ/G2M platform (hihope-rzg2m)
- HopeRun Technology HiHope RZ/G2N platform (hihope-rzg2n)
- Silicon Linux RZ/G2E evaluation kit (EK874)
History
- Jun 30, 2022: RZ MPU HTML5 (Gecko91) Package V1.0
- Sep 30, 2022: RZ MPU HTML5 (Gecko91) Package V1.1
- Nov 30, 2022: RZ MPU HTML5 (Gecko91) Package V1.2
- Dec 27, 2022: RZ MPU HTML5 (Gecko102) Package V2.0.0
- Feb 28, 2023: RZ MPU HTML5 (Gecko102) Package V2.0.1
- Apr 7, 2023: RZ MPU HTML5 (Gecko102) Package V2.0.2
- Jun 7, 2023: RZ MPU HTML5 (Gecko102) Package V2.0.3
- Jul 31, 2023: RZ MPU HTML5 (Gecko91) Package V1.3.0
- Oct 31, 2023: RZ MPU HTML5 (Gecko102.15) Package V2.1.0
- Jun 17, 2024: RZ MPU HTML5 (Gecko102.15) Package V2.1.1
- Jun 18, 2024: RZ MPU HTML5 (Gecko102.15) Package for RZ/V2L V1.0.0
Target Devices
Download
Please download the HTML5 (Gecko102.15) package from the download link and read the attached Start-up Guide. Please download the corresponding VLPs for each of these packages.
Download | Target Device | Target SW |
---|---|---|
HTML5 (Gecko102.15) packages V2.1.1 for RZ/G Verified Linux Package V3.0.6 (RTK0EF0045Z40001ZJ_v2.1.1.zip) (ZIP) | RZ/G2L, RZ/G2LC, RZ/G2H, RZ/G2M, RZ/G2N, RZ/G2E | RZ/G VLP v3.0.6 |
Open source packages for HTML5 (oss_pkg_gecko102.15_v2.1.1_forVLPGv3.0.6.7z) (7Z)(*) | ||
HTML5(Gecko102.15_packages V2.1.1) Start-up Guide (for RZ/G Verified Linux Package V3.0.6) (PDF)(**) |
(*) The file is the additional packages. Please download it as needed. Please refer to the Start-up Guide for more information.
(**) This PDF is the same as Start-up Guide included with each package,please use this link to read it on the web browser.