Overview
Description
There are many different solutions on the market for 1-phase power meters to accommodate the customers' varying ranges of design requirements. To ease the design burden and provide flexibility, Renesas has developed an export power meter for the high-end market using an MCU to avoid the limitations of using system-on-chips (SoCs). This design encompasses the full solution including the MCU, a high-speed photocoupler, AC/DC, power device, and memory.
System Benefits:
- Compact design based on 72kHz integrated 900V BJT for 18W power supplies, no optocoupler, accurate voltage cross-regulation, compact AC/DC power supplies for smart electricity meters
- MCU-based design adds flexibility and expanded memory, DLMS supported
- Easy security/authentication in addition to using NFC connectivity
Comparison
Applications
Applications
- Smart electricity meters
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
AC/DC
Recommended Products
Buck
Recommended Products
Op Amp
Recommended Products
MCU
Recommended Products
Photocoupler
Recommended Products
RS-485
Recommended Products
EEPROM
Recommended Products
Flash
Recommended Products
NFC
Exiting Interactive Block Diagram