Skip to main content

Overview

Description

The RAA270000KFT is a Power Management IC (PMIC) for the automotive RH850 microcontroller series. The RAA270000KFT contains two integrated current mode DC-DC converters, four low dropout linear regulators (LDOs), and two linear trackers. The switching frequency of the DC-DC converters is typically 2.1MHz. Also, several monitor functions and diagnostic functions such as over-voltage and under-voltage detection of the regulators and watchdog for monitoring external microcontrollers are implemented. The input voltage of the RAA270000KFT, the output of all regulators, and the internal analog voltage corresponding to temperature can be monitored through ADCs in an external microcontroller. Since the RAA270000KFT includes a power-up/down sequence controller, users can reduce external components for controlling the target microcontroller power-up/down sequence.

Features

  • Supply the power to Renesas RH850/C1x and RH850/E1x Input range: 6.0V to 18.5V to perform specified characteristics.
  • 5.4V~: Power rails, 5V/3.3V/1.25V and trackers functional (Not detect low voltage) 3.9V~: Not issues reset.
  • 2 switching regulators
    • For point of load: 5.7V/1000mA
    • For MCU core: 1.25V/700mA
  • 4 linear regulators for MCU: 3.3V/10mA, 5.0V/300mA, 3.3V/160mA, 5.0V/60mA
  • 2 linear trackers: 150mA ability with short protection to battery
  • Automatic power sequence
  • Watchdog timer
  • Analog multiplexer
  • Interrupt request
  • Thermal shut down
  • Reset generator
  • Exposed die pad, QFP package, 64pin 12mm x 12mm

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.51 MB
Brochure PDF 10.21 MB
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
xEV Inverter Application Model & Software
An xEV (Electric Vehicle) runs on a motor or combination of motor and internal combustion engine, and the motor is controlled by the xEV Inverter. The “xEV Inverter Application Model and Software” provides a sample application model and software to control the motor, reducing software development effort and time during product development using the xEV inverter kit.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

xEV Inverter Reference Solution

Discover the reference solution to build world’s smallest 100KW class inverter for electric vehicles.

Related Products

ProductDescription
RH850/C1HDual-core, High-end In-vehicle Microcomputers for HEV/EV Motor Control
RH850/C1MHigh-end In-vehicle Microcomputers for HEV/EV Motor Control
RH850/E1LSafe and Secure High-end Microcontroller for Powertrain
RH850/E1M-S2Automotive Microcontrollers for Engine Control