Overview
Description
Retail scales require reliable, high-speed wireless connectivity to ensure fast transactions and seamless inventory management. This design meets these requirements by integrating a Wi-Fi 6-enabled retail scale.
Wi-Fi 6 technology enables wireless transmission of weight data, supports multiple connected scales without performance loss, and ensures stable connections even in crowded environments. This design combines a SMARC SoM and mPCIe Wi-Fi 6 module on a carrier board.
System Benefits:
- Ready-to-use Wi-Fi 6 mPCIe board with all necessary components accelerates time to market.
- 4x4 MIMO for Wi-Fi IEEE 802.11ax, compatible with 2.4GHz and 5GHz bands, ensures fast data transfer and minimizes transaction delays.
- The mPCIe form factor supports a compact design, high-speed data transfer, and easy upgrades or maintenance.
- Operates on a single 3.3V power supply, with additional power rails generated on the module and 5V for the SMARC module.
Comparison
Applications
- Retail scales with Wi-Fi connectivity
- Point of sale (PoS) terminals
- Digital signage
- MPU-based solutions with Wi-Fi connectivity
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
Buck
Recommended Products
Reset
Recommended Products
MPU
Recommended Products
DC/DC Buck
Recommended Products
DC/DC Buck
Recommended Products
EEPROM
Recommended Products
Wi-Fi 6 PCIe Module 2.4+5GHz
Exiting Interactive Block Diagram