Overview
Description
This solution features a system-on-module (SoM) design to reduce overall complexity and cost. The integrated and tested SoM features a high-performance RZ MPU that enables the creation of graphical human machine interfaces (HMI), capable of driving multiple displays at up to 4K resolutions. Wireless connectivity is provided via Wi-Fi, Bluetooth® Low Energy or near-field communication (NFC).
System Benefits:
- Vetted SoM design reduces design complexity, development, and testing allowing for faster time-to-market
- Powerful MPU with different display options (HDMI, LVDS, RBG) enables driving multiple displays in varying configurations
- Carrier board can be optimized for each application, enabling the reuse of SoM across different products
Comparison
Applications
- Graphical kiosks
- Information displays
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudReset
Products
Buck with Drivers
Products
Buck
Products
Buck Converter
Products
MPU
Products
VersaClock 6E
Products
PCIe Clock
Products
Real-Time Clock
Products
Audio Codec
Products
Wi-Fi/Bluetooth
Products
NFC
Products
VersaClock 3S
Products
USB 2.0 Hub Controller
Products
USB Power Controller
Products
USB Power Controller
Products
Exiting Interactive Block Diagram