Skip to main content

Overview

Description

The ISL8126 integrates two voltage-mode PWM leading-edge modulation control with input feed-forward synchronous buck PWM controllers to control dual independent voltage regulators or a 2-phase single output regulator. It also integrates current sharing control for the power module to operate in parallel, which offers high system flexibility. The ISL8126 integrates an internal linear regulator, which generates IC’s bias voltages for applications with only one single supply rail. The internal oscillator is adjustable from 150kHz to 1. 5MHz, and is able to synchronize to an external clock signal for frequency synchronization and phase paralleling applications. Its PLL circuit can output a phase-shift-programmable clock signal for the system to be expanded to 3-, 4-, 6- and 12- phases with desired interleaving phase shift. The ISL8126’s Fault Spreading feature protects any channel from overloading/stressing due to system faults or phase failure. The undervoltage fault protection features are also designed to prevent a negative transient on the output voltage during falling down. This eliminates the Schottky diode that is used in some systems for protecting the load device from reversed output voltage damage.

Features

  • Wide VIN range operation: 3V to 26.5V
  • VCC operation from 3V to 5.60V
  • Excellent output voltage regulation: 0.6V internal reference
  • Frequency synchronization with programmable phase delay up to 12-phase applications
  • Fault spreading capability for high system reliability
  • Digital soft-start with precharged output start-up capability
  • Dual independent channel enable inputs with precision voltage monitor and voltage feed-forward capability
  • Programmable input voltage POR and its hysteresis with a resistor divider at EN input
  • Extensive circuit protection functions: output overvoltage, undervoltage, overcurrent protection, over-temperature and pre-power-on-reset overvoltage protection option

Comparison

Applications

  • Power Supply for Datacom/Telecom and POL
  • Paralleling Power Module
  • Wide and Narrow Input Voltage Range Buck Regulators

Documentation

Type Title Date
Datasheet PDF 1.88 MB
Other PDF 1.17 MB
Product Change Notice PDF 169 KB
Product Change Notice PDF 326 KB
Product Change Notice PDF 398 KB
Product Change Notice PDF 106 KB
Product Change Notice PDF 173 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
9 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: