Overview
Description
The ISL8126 dual/n-phase buck PWM controller with integrated drivers integrates two voltage-mode synchronous buck PWM controllers. It can be used either for dual independent outputs or a 2-phase single-output regulator. The ISL8126EVAL1Z evaluation board is used for a performance demo of the 2-phase single-output application.
Features
- Input voltage (VIN): 10V to 16V
- Output voltage (VOUT): 1.18V to 1.22V
- Rated current: 50A
- Switching frequency: 350kHz
- VOUT peak-to-peak ripple: 16mVP-P
Applications
- Power supply for datacom/telecom and POL
- Paralleling power module
- Wide and narrow input voltage range buck regulators
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.21 MB | |
Datasheet | PDF 1.88 MB | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters:
Videos & Training
The ISL8126 integrates two voltage-mode PWM leading-edge modulation control with input feed-forward synchronous buck PWM controllers to control dual independent voltage regulators or a 2-phase single output regulator.
Transcript
Hello, I am Pengju Kong. I'm now in APEC 2012 to demo our Intersil product ISL8126.
Here we have two evaluation boards: one for 12V input and 2 output. One is 3.3V and the other is 1.2V. And we have another evaluation board for the two-phase and one output. The input of this IC can be up to 26.5V and the output can be 26V, 1.2V, 5 volt, 12V, or even higher.