Overview
Description
This is a total solution for an induction heating (IH) rice cooker that includes a heating block and human-machine interface (HMI). A highly integrated smart insulated-gate bipolar transistor (IGBT) driver and controller, as well as a low-loss IGBT, help to realize a simple and high-performance IH rice cooker.
System Benefits:
- This total IH solution is made simpler and high-performance with the use of a smart IGBT driver/controller and highly capable 1250V, 25A IGBT.
- HMI and touch key display are supported by a single compact MCU.
- Ultra-low standby power and up to 2.5W output power are provided by a single high-performance buck regulator.
Comparison
Applications
Applications
- Induction heating (IH) rice cooker
- Induction heating (IH) cooker
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
AC/DC
Recommended Products
LDO
Recommended Products
MCU
Recommended Products
Smart IGBT Driver & Controller
Recommended Products
IGBT
Exiting Interactive Block Diagram