Overview
Description
This smart clotheshorse system provides multiple control options, including voice control, Wi-Fi, Bluetooth® Low Energy (LE), and touch button control. The design features AC/DC circuitry, a buck regulator, and an LED driver to power the MCU, LED, and other peripheral modules. It also integrates a humidity and temperature sensor, N-channel MOSFETs, and half-bridge drivers, providing a comprehensive and efficient approach to modern laundry drying management.
System Benefits:
- Supports voice recognition, Wi-Fi, and Bluetooth LE for versatile and convenient operation.
- Utilizes a 100MHz Arm® Cortex®-M33 with capacitive touch sensing unit (CTSU) and voice recognition firmware.
- High-performance power devices ensure efficient power and LED control.
Comparison
Applications
- Smart home
- Smart appliances
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
Buck LED Driver
Recommended Products
Main System Control
Recommended Products
MOSFET Driver
Recommended Products
MOSFET
Recommended Products
Temperature & Humidity Sensor
Recommended Products
Wi-Fi Bluetooth Module
Recommended Products
Buck
Recommended Products
GreenPAK LCD Driver
Recommended Products
Digital Offline PWM Controller
Recommended Products
Photocoupler
Exiting Interactive Block Diagram