Skip to main content

Pressure Control

Overview

Description

Pressure control solutions for industrial equipment, such as pressure calibrators and electro-pneumatic regulators, are comprised of a solenoid valve, pressure sensor, and controller. These components work together to control the pressure by precisely opening and closing the solenoid valve based on the set pressure. Equipped with a high-precision analog front end, the RX23E-B ensures precise pressure using minimal components.

System Benefits:

  • The integration of the MCU and high-precision analog front end (AFE) into a single chip eliminates the requirement for an external dedicated AFE. This not only reduces BOM costs but also saves valuable board mounting area.
  • The implementation of a multiplexer for switching the AFE input and measuring the output pressure and supply pressure allows for high-speed and disturbance-resistant pressure control.
  • The utilization of the FPU of the RX v2 core enables accelerated filter calculations and PID control calculations, resulting in high accuracy and fast response.

Comparison

Applications

  • Pressure control
  • Flow control
  • Pressure calibrator
  • Electro-pneumatic regulator

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.197 Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP247 JP247 JP247 Display Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 ON ON ON OFF OFF OFF Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Connector Line Connector Line.172 Connector Line.176 Connector Arrow Connector Line.178 Connector Line.179 Connector 2 Connector Line.185 Connector Line.187 Connector Line.190 Connector Arrow.193 Connector Arrow.194 Sheet.217 Chassis Ground.198 Sheet.199 Sheet.200 Sheet.201 Non-Renesas Component Inductor Coreless (Air conductor) Sheet.204 Sheet.205 Sheet.206 Sheet.207 Sheet.208 Sheet.209 Sheet.210 Sheet.211 Sheet.212 Sheet.213 Sheet.214 Sheet.215 Connector Line.216 Sheet.218 Chassis Ground Sheet.8 Sheet.9 Sheet.166 Non-Renesas Component Inductor Coreless (Air conductor) Sheet.11 Sheet.12 Sheet.13 Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Sheet.165 Sheet.163 Sheet.164 Connector Line.188 Connector Line.219 Connector Line.181 Connector 1 Sheet.221 Sheet.222 Sheet.223 Connector Arrow.226 Connector 1.227 Connector Arrow.228 Connector Arrow.229 Sheet.230 24V 24V 24V Supply Pressure Supply Pressure SupplyPressure Solenoid Valve Solenoid Valve SolenoidValve Solenoid Valve Solenoid Valve SolenoidValve Option Option Option Exhaust Pressure Exhaust Pressure Exhaust Pressure 5V 5V 5V Output Pressure Output Pressure Output Pressure Board - Optional Pressure Sensor Pressure Sensor PressureSensor Pressure Sensor Pressure Sensor PressureSensor Electronic Relay 1 Electronic Relay Electronic Relay Electronic Relay 2 Electronic Relay Electronic Relay LDO LDO LDO MCU MCU MCU MCU MUX MUX MUX 24bit ∆Σ 24bit ∆Σ 24bit Σ LCDC LCDC LCDC GPIO GPIO GPIO GPIO GPIO GPIO Sheet.68 Sheet.64 Sheet.45 Peripheral.196 Sheet.47 Label Text 10pt.262 + + Label Text 10pt.262.63 - - Sheet.66 Sheet.67
Exiting Interactive Block Diagram