Overview
Description
This product is an evaluation board with RZ/V2M configured as the key device and is capable of easily implementing software development such as camera sensor input image processing, low power consumption AI inference, video streaming, and etc.
Features
- Device spec.
- Cortex-A53 Dual
- FCBGA (15×15 mm, 0.5-mm pitch)
- Board spec.
- CMOS image sensor equipped board included (IMX415,CS mount equipped)
- LPDDR4:32 Gbits
- eMMC:16 GB
- HDMI Type-A connector:1 ch
- Ethernet connector:1 ch
- USB3.1 Gen1 Type-C connector:1 ch
- Micro SD card connector:1 ch
- Audio interface connector:1 ch
- Note
- CS mount lens and AC adapter are requested to prepare separately as needed.
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 630 KB | |
Application Note | PDF 208 KB | |
Datasheet | PDF 1.33 MB | |
Guide | PDF 1.16 MB | |
Release Note | PDF 387 KB | |
Manual - Hardware | PDF 15.84 MB | |
Manual - Development Tools | PDF 746 KB | |
7 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RZ/V2M DRP-AI Support Package [V7.50] This product provides the software and documentation for DRP-AI embedded within RZ/V2M.
|
Software Package | Renesas |
RZ/V2M ISP Support Package [V.1.4.8] This product provides ISP Support Package for RZ/V2M. Please read the Release Note included in this first when you use the package.
|
Software Package | Renesas |
RZ/V2M Linux Package [5.10-CIP] This product provides Linux Package for RZ/V2M 64bit processors. Please read the Release Note included in this first when you use the package.
|
Software Package | Renesas |
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
4 items
|
Lab on the Cloud
Lab on the Cloud
Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
RZ/V2M SMARC: Object Detection Solution
AI-only Accelerator (DRP-AI), 4K-compatible Image Signal Processor (ISP), Vision-AI ASSP for real-time human and object recognition.
RZ/V2M Sony IMX568 Camera
This demo, equipped with a Sony IMX568 camera interface for industrial use, provides the ability to pause the execution of the AI algorithm on the RZ/V2M board and examine object detection within the image.