Overview
Description
Topics
- The E2 emulator Lite supports the new devices RA4L1, Arm® Cortex®-M33 Based MCU.
See Release Information when using the E2 emulator Lite.
The E2 emulator Lite (abbreviated as "E2 Lite") is an on-chip debugging emulator and flash programmer for MCUs of the RX, RA, RL78 families and RISC-V MCU.
The E2 Lite offers basic debugging facilities at a low price and is also usable for actual development. This emulator is suitable for various purposes, ranging from education and initial evaluation to professional development.
You can also use the E2 Lite with optional products for the E1 emulator (such as the hot-plug adapter).
Refer to the respective links for more information below
Components | Optional Products (Cables sold separately, etc)
Features
- Affordable yet powerful debugger functionality that meets actual development needs
Learn more about the on-chip debugger functionality - Optional products that will shorten your debugging periods
We offer various optional products including a hot-plug adapter, which can be used to connect the E2 Lite to a user system even while the system is running a program.
- Also usable as an on-board programmer
You can use the E2 Lite as an on-board programmer on completion of debugging. This will enable smoother evaluation of the MCU in stand-alone operation. - Supports serial, JTAG, and SWD communications interfaces
The E2 Lite can be connected to the MCU through a serial, JTAG, or SWD communications interface. - Learn More
Release Information
See the latest Release Information of MCUs.
RA Family RL78 Family RX Family RISC-V MCU
*Please contact Renesas sales division for RE Family.
Release Information for RA Family
Purpose of use | Software to be used | Latest Version | Released | Operating Environment |
---|---|---|---|---|
On-chip Debugging | e² studio | (64-bit version) 2025-01 | Jan. 20, 2025 | Operating Environment |
(32-bit version) V7.8.0 | Apr. 20, 2020 | |||
Arm Keil MDK cloud_download Renesas RA family E2 Lite Debug Driver for Keil uVision V1.00 (ZIP | English, 日本語) required. | A tool produced by Partner. For the details of Keil MDK, contact Arm directly | |||
Flash Programming | Renesas Flash Programmer V3 | V3.18.00 | Jan. 20, 2025 | Operating Environment |
Please be aware that a User-system interface cable will need to be purchased separately to support RA device debug with E2 Lite using either 20-20 pins or 20-10 pins. Please see Optional Products for RA Family for details.
Release Information for RL78 Family
Purpose of use | Software to be used | Latest Version | Released | Operating Environment |
---|---|---|---|---|
On-chip Debugging | CS+ (CS+ for CC) | V8.13.00Note1 | Jan. 20, 2025 | Operating Environment |
e² studio | (64-bit version) 2025-01 | Jan. 20, 2025 | ||
(32-bit version) V7.8.0 | Apr. 20, 2020 | |||
IAR Embedded Workbench | A tool produced by Partner. For the details of support for E2 Lite, contact IAR Systems directly. | |||
Flash Programming | Renesas Flash Programmer V3 | V3.18.00 | Jan. 20, 2025 | Operating Environment |
Note
- If you hope to continue to use the product on the Windows 32-bit version, use the CS+ IDE V8.06 and earlier that supports the 32-bit versions
[Notification] End of Support: CS+ Integrated Development Environment for Windows 32-Bit Versions (PDF | English, 日本語)
Release Information for RX Family
Purpose of use | Software to be used | Latest Version | Released | Operating Environment |
---|---|---|---|---|
On-chip Debugging | CS+ (CS+ for CC) | V8.13.00Note1 | Jan. 20, 2025 | Operating Environment |
e² studio | (64-bit version) 2025-01 | Jan. 20, 2025 | ||
(32-bit version) V7.8.0 | Apr. 20, 2020 | |||
IAR Embedded Workbench | A tool produced by Partner. For the details of support for E2 Lite, contact IAR Systems directly. | |||
Flash Programming | Renesas Flash Programmer V3 | V3.18.00 | Jan. 20, 2025 | Operating Environment |
Note
- If you hope to continue to use the product on the Windows 32-bit version, use the CS+ IDE V8.06 and earlier that supports the 32-bit versions
[Notification] End of Support: CS+ Integrated Development Environment for Windows 32-Bit Versions (PDF | English, 日本語)
Release Information for RISC-V MCU
Purpose of use | Software to be used | Latest Version | Released | Operating Environment |
---|---|---|---|---|
On-chip Debugging | e² studio | (64-bit version) 2025-01 | Jan. 20, 2025 | Operating Environment |
Flash Programming | Renesas Flash Programmer V3 | V3.18.00 | Jan. 20, 2025 |
Please be aware that a User-system interface cable will need to be purchased separately to support RA device debug with E2 Lite using either 20-20 pins or 20-10 pins. Please see Optional Products for RISC-V MCU for details.
FAQ
Target Devices
Target Family
Please be aware that a User-system interface cable will need to be purchased separately to support RA device debug with E2 Lite using either 20-20 pins or 20-10 pins. Please see Optional Products for RA Family or Optional Products for RISC-V MCU for details.
Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | ZIP 6.34 MB 日本語 | |
Software & Tools - Other | ZIP | |
Software & Tools - Other | ZIP 4.91 MB 日本語 | |
Upgrade - IDE | ZIP 3.25 MB 日本語 | |
Upgrade - IDE | ZIP 3.09 MB 日本語 | |
5 items
|
Design & Development
Videos & Training
This video introduces three optional emulator products for the RL78 family: the '14-pin Small Connector Conversion Adapter,' the 'Isolator,' and the 'Low-Voltage OCD Board.
For more information and user manuals, please visit the E2 emulator and E2 emulator Lite pages.
Chapter's Title
00:00 Opening
00:28 14-pin small connector conversion adapter
01:05 Isolator
01:50 Low-voltage OCD board for RL78/G10
02:36 Web Introduction
Additional Details
Specifications
Note that some functions shown here may not be supported under the IDE you use. Performance property and Connection system also vary depending on the MCU type.
Item | Description |
---|---|
| See On-chip Debuggers Performance Property (PDF | English, 日本語). |
On-board programming | SupportedNote1 |
User interface | 14pin 2.54mm pitch connector (7614-6002: from 3M Japan, 2514-6002: from 3M Limited) 20pin 1.27mm pitch connector (FTSH-110-01-L-DV-K: from Samtec) 10pin 1.27mm pitch connector (FTSH-105-01-L-DV-K: from Samtec, FTSH-105-01-L-DV: from Samtec without a marking for matching the position of the connector; keying shroudNote2) |
PC Interface | USB 2.0, full speed |
Target board connection | Via attached user I/F cable (Connection signals vary by the target MCU type.) |
Operating voltage range | 1.8V to 5.5V (depends on the target MCU) |
Power supply from Emulator | Supply current: Up to 200mA, Supply voltage: 3.3V only |
External dimension (Except the protruding parts) | 96.2 mm×52.7 mm×17.2 mm |
Conformance with overseas standards | European Standards: EN 55022 Class A, EN 55024 US FCC Standard: FCC part 15 Class A |
Note:
- The E2 emulator Lite can support bit rates up to 1.5 Mbps. However, only bit rates which are selectable for the external clock of the target MCU or system of the RX family are displayed. Note that in some cases the bit rate selected for the E1 or E20 emulator will not be selectable.
- When using a connector without a guide marking (keying-shroud type), take care with regard to the direction for insertion of the cable.
Components
E2 emulator Lite body
USB interface cable
*Bundled
User system interface cable 14-14 pins
*Bundled
Please be aware that a User-system interface cable will need to be purchased separately to support RA device and RISC-V MCU device debug with E2 Lite using either 20-20 pins or 20-10 pins. Please see Optional Products for RA Family or Optional Products for RISC-V MCU for details.
Purchasing FAQ : Which user-system interface cable should be purchased when introducing an emulator? (E2 Lite/E2)
System Configuration
Refer to the Release Information in this page for information of software on PC.
Note
- Optional products
Optional Products(Sold Separately)
The following optional products are provided to facilitate the use of the E2 emulator Lite in various ways. Please check which products are supported by your MCU.
RA Family RL78 Family RX Family RISC-V MCU
- Please contact Renesas sales division for RE Family.
- Please read references to "E1 emulator" in the manuals for optional products as also meaning "E2 emulator Lite".
Optional Products for RA Family
Type | Description | Product name / Manual |
---|---|---|
User-system Interface Cable | This cable is used to connect the E2 emulator. It can also be used for the E2 emulator Lite and PG-FP6. | User-system Interface Cable for the E2 Emulator (20-20 pins) RTE0T00020KCAC0000J RTE0T00020KCAC0000J User's Manual User-system Interface Cable for the Emulator (20-20 pins) (PDF | English, 日本語) |
User-system Interface Cable for the E2 Emulator (20-10 pins) RTE0T00020KCAC1000J RTE0T00020KCAC1000J User's Manual User-system Interface Cable for the Emulator(20-10 pins) (PDF | English, 日本語) | ||
Isolator | Enables debugging in environments where the grounds of the user system and the host PC are not the same. | Isolator for the E2 Emulator (E2 Emulator Lite) of RA/RE RTE0T00020KCAA0000J RTE0T00020KCAA0000J User's Manual (Isolator for E2 Emulator) (PDF | English, 日本語) |
Optional Products for RL78 Family
Type | Description | Product name / Manual |
---|---|---|
Conversion Adapter | Converts the number and pitch of pins of the connector for connecting the emulator. | Small Connector Conversion Adapter for the E1 Emulator R0E000010CKZ11 R0E000010CKZ11 User's Manual (Small Connector Conversion Adapter for E1 Emulator) (PDF | English, 日本語) |
Hot-plug AdapterNote1 | Allows you to connect the emulator without having to turn off the system (Hot Plugin). | Hot-plug Adapter for the E1 Emulator R0E000010ACB00 R0E000010ACB00 User's Manual (Hot-plug Adapter for E1 Emulator) Rev.1.01 (PDF | English, 日本語) |
Isolator | Enables debugging in environments where the grounds of the user system and the host PC are not the same. | Isolator for the E1 Emulator R0E000010ACB20 R0E000010ACB20 User's Manual (Isolator for E1 Emulator) (PDF | English, 日本語) |
Low voltage OCD BoardNote2 | Enables debugging of an MCU with a power-supply voltage such that the on-chip flash ROM cannot be reprogrammed.This product is used between the emulator and a user's system, and is united by the in-circuit connection with the user's system. | Low voltage OCD Board for RL78/G10 (10-pin/16-pin) R0E510Y47LVB00 Low voltage OCD Board for RL78/G10 (10pin, 16pin) Rev.1.00 (PDF | English, 日本語) An OCD board for debugging an RL78/G10 MCU (10-pin or 16-pin) with an adapter voltage below 4.5 V |
Note
- Refer to On-chip Debuggers Performance Property (PDF | English, 日本語) for the applicable MCU groups.
- Target device: RL78/G10
Optional Products for RX Family
Type | Description | Product name / Manual |
---|---|---|
Conversion Adapter | Converts the number and pitch of pins of the connector for connecting the emulator. | 14-Pin to 38-Pin Conversion Adapter for the E1 Emulator R0E000010CKZ00 R0E000010CKZ00 User's Manual (14-Pin to 38-Pin Conversion Adapter for E1 Emulator) (PDF | English, 日本語) An adapter for converting the 14-pin/2.54-mm pitch connector on the head of the emulator user interface cable to a 38-pin/0.5-mm pitch connector |
Small Connector Conversion Adapter for the E1 Emulator R0E000010CKZ11 R0E000010CKZ11 User's Manual (Small Connector Conversion Adapter for E1 Emulator) (PDF | English, 日本語) | ||
Hot-plug AdapterNote1 | Allows you to connect the emulator without having to turn off the system (Hot Plugin). | Hot-plug Adapter for the E1 Emulator R0E000010ACB00 R0E000010ACB00 User's Manual (Hot-plug Adapter for E1 Emulator) Rev.1.01 (PDF | English, 日本語) |
Isolator | Enables debugging in environments where the grounds of the user system and the host PC are not the same. | Isolator for the E1 Emulator R0E000010ACB10 R0E000010ACB10 User's Manual (Isolator for E1 Emulator) (PDF | English, 日本語) |
Note
- Refer to On-chip Debuggers Performance Property (PDF | English, 日本語) for the applicable MCU groups.
Optional Products for RISC-V MCU
Type | Description | Product name / Manual |
---|---|---|
User-system Interface Cable | This cable is used to connect the E2 emulator. It can also be used for the E2 emulator Lite and PG-FP6. | User-system Interface Cable for the E2 Emulator (20-20 pins) RTE0T00020KCAC0000J RTE0T00020KCAC0000J User's Manual User-system Interface Cable for the Emulator (20-20 pins) (PDF | English, 日本語) |
User-system Interface Cable for the E2 Emulator (20-10 pins) RTE0T00020KCAC1000J RTE0T00020KCAC1000J User's Manual User-system Interface Cable for the Emulator(20-10 pins) (PDF | English, 日本語) |
Design Support
E2 emulator Lite [RTE0T0002LKCE00000R] Information for Users