Skip to main content

E2 emulator Lite [RTE0T0002LKCE00000R] Information for Users

E2 emulator Lite [RTE0T0002LKCE00000R]

Optional Products

Comparison between E2 emulator Lite and E1 emulator

Debugging and programming functions

FunctionsE2 emulator LiteE1 emulator
Software BreakSupported(same as the left)
Hardware BreakDetecting an execution addressSupported(same as the left)
Detecting a data accessSupported(same as the left)
Memory reference & change while executing programSupported(same as the left)
MCU internal traceSupported(same as the left)
Time measurementSupported(same as the left)
Performance measurementSupported  *Except the RL78 and RX100 families(same as the left)
On-board programmingSupported Note1(same as the left)

Note:

  1. The E2 emulator Lite can support bit rates up to 1.5 Mbps However, only bit rates which are selectable for the external clock of the target MCU or system of the RX family are displayed. Note that in some cases the bit rate selected for the E1 or E20 emulator will not be selectable.

Hardware specifications

SpecificationsE2 emulator LiteE1 emulator
PC InterfaceUSB 2.0 (full speed)USB 2.0
(full speed /high speed)
MCUsRL78, RX
RA, RISC-V MCURH, R8C, 78K, V850
User interfaceConnector14pin, 2.54mm Pitch(same as the left)
Cable14pin Cable(accessory)(same as the left)
Communication interface (RX)FINE(1.5Mbps)
JTAG(MAX 6MHz)
SCI
FINE(2.0Mbps)
JTAG(MAX 16.5MHz)
SCI
Communication interface (RL)TOOL0(1.0Mbps)(same as the left)
Availability at different potential by EVDD≦VDD(RL78)Enabled at the same potential as EVDD=VDDEnabled at the different potential by EVDD≦VDD
Power voltage for the emulatorUSB-bus power supply
(VBUS 4.5V, min / 500mA, min)
(same as the left)
Power voltage from the emulator3.3V
Max:200mA
3.3V, 5.0V(VBUS)
Max:200mA
Correspondence user system voltage1.8 to 5.5V(same as the left)
Self-Check functionSupported(same as the left)