Overview
Description
The RZ/G1H is Renesas' top-class performance device for general-purpose applications. It is equipped with a quad-core Cortex®-A15 (1.4GHz) and Cortex®-A7 (780MHz) CPU, a DDR interface with two channels of 32-bit DDR3 bus, a 3D graphics engine (PowerVR G6400) as a dedicated hardware engine, and two dedicated channels of hardware supporting encoding and decoding of full high-definition video. This high-spec processor is also equipped with high-speed USB 3.0, PCI Express, and SATA interfaces and other comprehensive peripheral functions. The high performance of the RZ/G1H allows it to carry out image processing that requires high processing capabilities, such as image recognition and authentication, and multiple video processing.
Features
- CPU: Cortex-A15+
Cortex-A7 core, Max. 1.4GHz - Package: 831-pin FBGA
- Memory: SRAM Max. 332KB
- Timer: 32-bit Timer (ch) x 12, 16-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, Compare match Timer x 10
- PWM: PWM Output x 7
- Analog function
- Others: PLL, Power-On Reset
Comparison
Applications
- Connectivity
- Human Machine Interface
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
RZ/G Verified Linux Package [4.4-CIP] The Linux package offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
|
Software Package | Renesas |
RZ/G Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
RZ MPU Multimedia Package for RZ/G1H, RZ/G1M, RZ/G1N, and RZ/G1E [5.10-CIP] This package adds H.264/H.265 video codec and graphics (OpenGL ES) function to RZ/G1H, RZ/G1M, RZ/G1N, and RZ/G1E.
|
Software Package | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
5 items
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
