Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Software Add-Ons extend the functionality of the SSP to enable a wide range of specialized functions, including communication protocols, extended security functions, and cloud services. Some add-on components are licensed and serviced by Renesas, while others are developed by third parties and verified by Renesas to be SSP-compatible.

Target Devices

SSP Supplemental Add-Ons
S3A7 IEC 61508 Self-Test LibraryLibrary of self-test software functions and guidelines to assist compliance with the IEC 60730 and IEC 61508 safety standards for electrical systems.
S3A7 IEC 60730 Self-Test Library
S5D9 IEC 60730 Self-Test Library
S7G2 IEC 61508 Self-Test Library
S7G2 IEC 60730 Self-Test Library
S124 IEC 60730 Self-Test Library
Synergy Signed USB CDC DriverProvides Synergy signed driver for the USB Communications Device Class for Windows® PC.
Custom Board Support Package CreatorCommand-line tool within e2 studio for creating custom board support packages (BSPs) that ensure proper boot up and application initialization.

Support Communities

  1. NetXDuo for SSL/TLS/DTLS

    ... to ThreadX NetXDuo supports these layers but Synergy platform don't have any option to choose. Without HTTPS or SSL/TLS its not easy to connect Cloud (REST API or MQTT) other than Renesas IoT Sandbox.  Looking for some help to connect AWS IoT from this board Thanks MK

    May 17, 2017