Overview
Description
Stream It! - RZ is a development kit for developing and evaluating applications such as camera input, LCD display, and Ethernet connection with the RZ/A1LU MPU. In addition, we have included an executable file for a streaming and web server demo so you can quickly evaluate the RZ/A1LU.
Get Started Using Stream It! (RZ/A Start-up page)
Contents
- STREAM IT! RZ V2 main board
- Touch/TFT module (4.3-inch)
- Camera module
- JTAG on-chip debugger
- Quick Start Guide
- User manual, demo applications, and more.
Features
- RZ/A1LU (R7S72103) CPU: Max. 400MHz, internal RAM 3MB, 208-pin 0.5mm-pitch QFP
- SDRAM 32MB, Serial Flash memory 64MB x 2
- JPEG compression in hardware
- Dual DDR QSPI interface for fast serial NOR flash memory
- Ethernet AVB for high-speed audio and video transfer
- Connectors
- SD Card Slot 1 pcs.
- LAN connector (RJ-45) 1 pcs.
- USB Series-A Receptacle: 1 pcs.
- User debug interface connector(Arm® JTAG 20)1 pcs.
- 4 pole mini-jack for audio (φ3.5) 3 pcs.
- CMOS camera connector 1 pcs.
- Serial port connector (USB Micro-B: Power source input) 1 pcs.
- LED: For power indication 1 pcs., User LED 1 pcs.
Applications
Applications
- Amusement equipment
- Building management systems
- DSC
- IoT
- Network cameras
- Video cameras
- Surveillance cameras
- STB
- Security systems
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 202 KB | |
Application Note | PDF 319 KB | |
Application Note | PDF 1.33 MB | |
Application Note | PDF 1.17 MB | |
Application Note | PDF 699 KB | |
Application Note | PDF 637 KB | |
Application Note | PDF 614 KB | |
7 items
|
Design & Development
Videos & Training
TES Guiliani Graphical User Interface on RZ/A Stream it! - RZ - V2.0!
Welcome to this demonstration of TES Guiliani on Renesas new solution kit Stream it! - RZ-V2.0. The Stream it! - RZ-V2.0 is based on RZ/A1-LU MPU, which runs at 400MHZ, provides 3MB of embedded SRAM and is optimized for HMIs from the ground up.
Video List
Partners
Hardware partners
Company | Component |
---|---|
NDK | Crystal Units (32kHz, 25MHz, 48MHz) |
Macronix | Serial Flash memory (64MB) |
Wurth Electronik | Connectors, headers, inductors, switches etc. |
ON Semiconductor | Power switch, EEPROM, ESD protection, Reset monitor |
Winbond | High-speed SDRAM (32MB) |
SEGGER | Debug probes |
Software partners
Company | Software |
---|---|
Consilient Technologies | h.264,AAC |
Oryx Embedded | TCP/IP, Web server, Web radio |
FreeRTOS | Operating System used for demo software |
SEGGER | RTOS, Middleware, Security and communication stack for RZ/A |