Overview

Description

SEGGER emWin graphics library solution delivers a flexible, professional GUI platform, enabling the creation of highly efficient, high-quality, interactive graphical user interfaces for the Renesas RA Family and RX Family MCUs on any display.

Image

Features

  • Professional GUI library, available FOC for the RA/RX
    • Source code upgrade option available from SEGGER
  • Optimized for microcontroller-based systems
  • Simple to configure and integrate
  • Visualization and debug tools available FOC
  • Multilayer support in software and hardware
  • Automatic multiple buffering support
  • Supports all display types: LCD, TFT, LED, EPD
  • Utilizes the RA/RX TFT LCD controller and 2D graphic engine

Comparison

Applications

Applications

  • Industrial Controls
  • Smart Home/IoT
  • Home Appliances
  • Consumer Electronics
  • Safety-critical Devices
  • Medical Devices

Software

Software & Tool Pages

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
SEGGER emWin GUI Library for Renesas RA Products
SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
Imaging SEGGER
2 items

Documentation

Type Title Date
Product Brief PDF 411 KB 日本語
Manual - Development Tools Log in to Download PDF 14.83 MB
2 items
Rich Graphics and HMI

The embedded D/AVE 2D graphics engine on the RA6M3 allows for the creation of rich and immersive graphical environments. Customers can design their GUI from scratch, or use the included SEGGER emWin package, an embedded GUI solution enabling the creation of highly efficient and high-quality graphical user interfaces. Users of the RA family receive the full emWin package for their commercial applications free of charge as an object code library. A basic emWin application example ships as the out-of-the-box graphics demo on the EK-RA6M3G evaluation kit.