Automotive-grade ISL78610 battery monitor and ISL78600 battery manager enable ASIL-D compliant systems

June 20, 2016
 

MILPITAS, Calif., June 20, 2016 /PRNewswire/-- Intersil Corporation (NASDAQ: ISIL), a leading provider of innovative power management and precision analog solutions, today announced the ISL78610 12-cell lithium-ion (Li-ion) battery pack monitor. The device provides cell balancing and accurate voltage and temperature monitoring to safeguard Li-ion battery packs in hybrid electric vehicles, plug-in hybrid electric vehicles, and electric vehicles. System designers can use the ISL78610 as a standalone battery-pack monitor or as a redundant back-up device when combined with the high accuracy ISL78600 multi-cell battery manager. This powerful combination enables automobile manufacturers to achieve the higher ISO 26262automotive safety integrity level (ASIL) D rating.

The feature-rich ISL78610 monitors and balances up to 12 cells with accurate voltage readings and diagnostics. This lets system designers make informed decisions based on absolute voltage levels rather than simply receiving a "system not OK" signal indicating an out-of-range condition. The ISL78610 includes a voltage reference, 14-bit analog-to-digital converter and registers for control and data, while connecting directly to a microcontroller through its 2Mbps SPI interface. The device also offers four external temperature inputs, and includes fault detection and diagnostics for all key internal functions.

 

Intersil's battery monitoring and management ICs meet the stringent safety, reliability and performance requirements of next generation automotive battery pack systems. Together, the ISL78610 and ISL78600 offer internal and external fault detection such as open wire, over and under voltage as well as temperature and cell balancing faults to mitigate battery pack failures. Multiple devices can be daisy-chained together to support systems with up to 168 cells using a proprietary communications system that provides industry-leading transient and EMC/EMI immunity, which exceeds carmaker requirements. Intersil's daisy-chain architecture uses low-cost capacitive isolation with twisted pair wiring to stack multiple battery packs together, while the ICs internal protection guards against hot plug and high voltage transients. A watchdog timer automatically shuts down a daisy-chained IC if communications is lost with the master microcontroller.

 

"The ISL78610 battery pack monitor provides customers the right combination of Li-ion battery pack monitoring and control features," said Philip Chesley, senior vice president of Precision Products at Intersil. "Teaming the monitor with the ISL78600 battery manager also gives carmakers the robustness, accuracy and redundancy required to achieve an ASIL-D compliant battery management system."

 

  • Monitors up to 12 cell voltages with ±10mV measurement accuracy
  • VBAT measurement accuracy ±100mV
  • Measures absolute voltage rather than preset voltage levels
  • Internal and four external temperature monitoring inputs
  • Watchdog timer shuts down device if communications is lost with master controller
  • Integrated system diagnostics for all key internal functions
  • 2Mbps SPI interface provides communication with microcontroller
  • AEC-Q100 Grade-2 qualified for operation from -40°C to +105°C
     
  • Monitors up to 12 cell voltages with ±1.5mV measurement accuracy
  • Cell voltage scan rate of 20μs per cell
  • Passive balancing
  • Integrated system diagnostic functions, including cell over and under-voltage, over temperature, open cell monitoring wires, open temperature monitoring wires, VBAT and VSS connection integrity, voltage reference and oscillator function
  • AEC-Q100 Grade-2 qualified for operation from -40°C to +105°C
     

The ISL78610 is available now in a 10mm x 10mm, 64-lead TQFP package and is priced at $6.30 USD in 1k quantities. For more information, please visit: www.intersil.com/products/isl78610.

 

The ISL78600 is available now in a 10mm x 10mm, 64-lead TQFP package and is priced at $7.00 USD in 1k quantities. For more information, please visit: www.intersil.com/products/isl78600.

 

Intersil and the Intersil logo are trademarks or registered trademarks of Intersil Corporation. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.

 


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Share this news on