October 8, 2013

MILPITAS, Calif., Oct. 8, 2013 (GLOBE NEWSWIRE) -- Intersil Corporation (Nasdaq:ISIL), a leading provider of innovative power management and precision analog solutions, today introduced the ISL95816, a new core controller that provides a cost-efficient, space-saving solution for powering Intel VR12.5 central processors. Featuring a wide input voltage range and excellent fast load transient response, the ISL95816 controller is ideal for mobile computing applications.

 

A photo accompanying this release is available at http://www.globenewswire.com/newsroom/prs/?pkgid=21411.

 

The latest ultrabook and tablet products have increasingly complex power requirements. The core controller must be able to deliver specific voltages and regulate the CPE core voltages from wide input power supplies. These advanced systems also require improved power density and efficiency to enable a much smaller footprint.

 

Intersil's ISL95816 four-phase buck controller is based on an innovative design that not only supports the requirements of Intel VR12.5 processors, but also offers the industry's best dynamic transient response. Its wide input voltage range of 4.6V to 19V lets designers use either narrow VDC (Volts Direct Current) or traditional adapters. The new device also provides PWM outputs that can be used with either external drivers or compatible DrMOS solutions, offering added flexibility for designers.

 

Using Intersil's proprietary R3 modulator, the ISL95816 buck controller offers fast load transient response with minimal ringing on the output voltage. The R3 modulator performance enables support for the VR12.5 specifications at lower switching frequencies and less output capacitance. This translates to higher efficiency and a smaller footprint solution, reducing the bill of materials (BOM).

 

  • Programmable switching frequency offers design flexibility by allowing for the use of a broad range of output filters
  • Integrated over-current, over temperature, and over/under-voltage protection to prevent shutdown
  • Output voltage regulation between 0.5V and 2.3V

 

The ISL95816 is available now in a small form factor 32-lead 3x4mm QFN packages with prices starting at $2.49 each in 1,000-unit quantities. A complete evaluation board, the ISL95816EVAL7Z, is available for $699. For more information please visit:

http://www.intersil.com/products/ISL95816

 

Intersil and the Intersil logo are trademarks or registered trademarks of Intersil Corporation. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.

 


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Share this news on