ISL70444SEH Is Footprint-Compatible With Industry's Most Popular Op Amps, Minimizing Customer Qualification Time
July 8, 2013

MILPITAS, CA -- (Marketwired) -- 07/08/13 -- Intersil Corporation (NASDAQ: ISIL), a world leader in the design and manufacture of high-performance analog, mixed signal and power management semiconductors, today introduced the ISL70444SEH, a rail-to-rail input and output 19MHz op amp featuring low power, low offset voltage with industry-best radiation hardness and electrical performance. It meets the precision, low power and radiation performance required for aerospace, satellite, and data acquisition applications.

 

The ISL70444SEH's low temperature drift and excellent output noise performance enable systems to process incoming signals effectively. The device's common mode input voltage range extends to the supply rails and the output voltage can swing rail-to-rail. It operates over a single supply range of 3V to 40V or from split supply rails ranging from +/-1.5V to +/-18V.

 

The ISL70444SEH is built using Intersil's advanced PR40 process which uses dielectrically isolated substrates to achieve single-event latchup-free (SEL) performance. It is rated at a total dose level of 300 krad(Si) at high dose rate irradiation and at 50 krad(Si) at low dose rate per MIL-STD-883. The part is acceptance tested on a wafer-by-wafer basis at both high and low dose rates. The ISL70444SEH also features outstanding single-event effects (SEE) performance. Single-event transient (SET) testing has demonstrated output pulses of less than 5 microseconds on the amplifier output at a heavy ion linear energy transfer (LET) up to 86 MeV.cm2/mg. This minimizes design analysis and output filtering. Single-event burnout (SEB) level matches the Intersil PR40 process' absolute maximum rating of 42V at 86 MeV.cm2/mg, providing designers with a high level of confidence when derating the device for the majority of space environments, including satellite systems.

 

The ISL70444SEH is available in a hermetic flatpack package/pinout that is footprint-compatible with the most popular op amps in the space industry, which minimizes customer qualification times.

 

  • Four monolithic low power op amps on one die provide maximum dynamic range
  • Enhanced slew rate mode boosts rate to 100V/us (at 40V supply rail to supply rail), so it quickly reacts and tracks larger signals
  • Exceptional SET performance minimizes filtering and design analysis

 

The ISL70444SEH is available now in 14-lead hermetic ceramic flatpacks and operates over the -55 degrees C to 125 degrees C temperature range. Prototype prices start at $201.98 each in 1,000-unit quantities. For more information please visit: http://www.intersil.com/products/ISL70444SEH

 

Intersil and the Intersil logo are trademarks or registered trademarks of Intersil Corporation. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.

 


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Share this news on