Skip to main content

RapidIO 10xN (Gen 3) Switches

Aug 17, 2019

Discover IDT's RapidIO 10xN compliant devices (acquired by Renesas) offering up to 50Gbps port speeds and 600Gbps non-blocking aggregate bandwidth. These switches, such as the RXS family, boast 100ns latency, making them ideal for 4G LTE-Advanced, 5G mobile infrastructure, and real-time computing. With superior energy efficiency and fault tolerance, they find applications in imaging, aerospace, industrial control, and defense. The RXS family includes the RXS2448 with 24 ports and 48 lanes, and the RXS1632 with 16 ports and 32 lanes.

Relates Resources

Transcript

Hi. I'm Trevor Hiatt, and I'm happy to introduce IDT's next generation RapidIO switches, the RXS family. Supporting the latest 10xN RapidIO standard, these chips are extremely low latency and high bandwidth, and are designed to take on the challenges of the coming 5G mobile network, as well as other compute intensive applications. IDT introduced our prior generation of RapidIO switches in 2010, and since then they've become ubiquitous in communications infrastructure, with virtually every 4G phone call and download around the world going through our chips.

They're also being used for mobile edge and high-performance computing and data analytics. That's because RapidIO delivers the ultra-low latency needed to efficiently move and manage vast volumes of data. With our new family of RapidIO switches, ultra-fast just got a whole lot faster. We're talking about port to port latency approaching 100 nanoseconds, and a flexible non-blocking fabric with switching performance of 600 gigabits per second. That's greater than twice the performance of the prior generation, exceeding the bandwidth requirements of the 10xN standard, and all with better energy efficiency than our prior generation and competing solutions.

In addition to being optimized for 5G infrastructure, the 10xN switches are ideal for 4G LTE-Advanced systems, as well as a wide variety of markets where latency creates a bottleneck to achieving the potential performance of a system. These markets include mobile infrastructure, data center, aerospace, industrial control, and defense. The new family is comprised of the RXS2448, with 24 ports and 48 lanes, and the RXS1632 with 16 ports and 32 lanes. They're backward compatible with existing RapidIO ecosystems, protecting previous hardware and software investments. Leveraging this compatibility can accelerate a product's time to market.

There's lots more information about the RXS switches on the IDT website at www.idt.com/go/rapidio. Thanks for watching.