RH850/C1M-A Starter Kit
The RH850/C1M-A Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas 32-bit RH850/C1M-A2 microcontrollers.
Featured Documents:
This system is a high-performance xEV traction motor and regeneration control solution using the RH850/C1M-Ax automotive microcontroller (MCU), supporting ASIL C and incorporating lock-step CPU cores and sophisticated motor control IP (EMU3).
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud