Skip to main content

Cost-Effective Automotive Haptic Touch Key Module for Enhanced Driver Safety

Overview

Description

As vehicle interiors become more technologically advanced, there is a growing trend toward adopting capacitive touch buttons and interfaces. To ensure driver safety, these interfaces require haptic feedback, allowing drivers to confirm their actions without taking their eyes off the road. This cost-effective automotive touch key module integrates haptic feedback into any control switch, enhancing user experience and promoting vehicle safety.

System Benefits:

  • An entry-level MCU manages touch sensing and haptic drivers while supporting high-speed CAN FD communication and EVITA-Light in-vehicle security for comprehensive system control at minimal cost.
  • Versatile haptic driver input triggers from GPIO pins allow different signal patterns to be assigned to multiple touch keys.
  • Features low idle current consumption (0.36µA) with minimized vibration delay (0.75ms).
  • A comprehensive demo board works with the touch sensitivity tuning tool, the low-power high-definition haptic driver evaluation kit, and a haptic sequence design tool with available software for the interoperation of both boards.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS253WC#AS253AS253CAN-FD/LINCAN-FD/LINCAN-FD/LINDouble arrow.305Haptics DriverHaptics DriverHaptics DriverRight arrow.311Right arrow.312Label Text 10pt.2621* LRA: Linear Resonant Actuator 2* ERM: Eccentric Rotating M...1* LRA: Linear Resonant Actuator2* ERM: Eccentric Rotating Mass MotorDouble arrow.336Battery.230Sheet.363Sheet.364Sheet.365Sheet.366Label Text 10pt.215312V Battery12V BatteryLeft arrow 1pt.372Connector LineLeft arrow 1pt.374DC/DCDC/DCDC/DCHaptics Touch.419Sheet.420Sheet.421Sheet.422Sheet.423Connector ArrowDouble arrow.489Sheet.490Communication Lines B.800Label Text 10pt.80122Double arrow.799LRA ERMSheet.325Sheet.323Sheet.324LRA ERMLRA ERMLRAERMLabel Text 10pt.8801*1*Label Text 10pt.9322*2*Double arrow.498Sheet.499Communication Lines B.800Label Text 10pt.80122MCUMCUMCUMCUCAN/LINCAN/LINCAN/LINI2CI2CI2CGPIOGPIOGPIOTTLTTLTTL
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?