Overview
Description
As the global automotive industry shifts towards electrification, efficient thermal management of electric vehicle (EV) battery packs is crucial for optimal performance, longevity, and safety. Unlike traditional internal combustion engines that dissipate heat into the air, EV batteries require sophisticated cooling systems to maintain ideal operating temperatures.
This advanced EV battery cooling system features a high-performance automotive MCU integrated with key power devices, including MOSFETs and drivers. It supports BLDC motor control with field-oriented control (FOC) algorithms, offering flexibility and efficiency in cooling system design.
System Benefits:
- The AEC-Q100 automotive-qualified MCU supports BLDC motor control with FOC algorithms, ensuring high performance and reliability for EV cooling systems.
- The wide input buck regulator supports 12V/24V battery systems, making it versatile for various EV applications.
- The 60V N-channel MOSFET and 55V/1A H-Bridge FET driver are suitable for car body applications.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Buck
Products
LDO
Products
MCU
Products
H-Bridge
Products
Thermal MOSFET
Products
Op Amp
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.