Overview
Description
Global demand for high-speed, reliable connectivity continues to surge as 5G networks expand rapidly, with connections projected to reach billions. Managing power in 5G networks is complex, requiring high efficiency, low noise, and the ability to handle high-density deployments and diverse operational conditions. Renesas' 5G power supply system addresses these needs and is compatible with the -48V Telecom standard, providing optimal performance, reduced energy consumption, and robust operation in high-density network environments.
System Benefits:
- High-efficiency advanced power management reduces energy consumption and enhances overall system performance
- Reliable operation in demanding 5G network conditions
- Scalable for different 5G applications from small cell deployments to large-scale base stations
- Wide input voltage range support including the -48V Telecom standard ensures compatibility with diverse infrastructure setup
- Ultra-low noise high PSRR LDO meets strict requirements for RF and timing components in 5G systems
Comparison
Applications
- Massive 5G MIMO
- Cellular radios
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudStep Down
Products
LDO
Products
DC/DC
Products
Low Side Driver
Products
Half-Bridge Driver
Products
Half-Bridge Driver
Products
Half-Bridge Driver
Products
Step Down
Products
LDO
Products
Controller
Products
Exiting Interactive Block Diagram