Overview
Description
The real-time Arm® Cortex®-R4-based MPU enables control of a large matrix LED backlighting system for state-of-the-art TVs, paired with our high-precision 32-channel LED backlight driver. The integrated driver feedback channel dynamically minimizes overall power consumption by controlling the LED supply voltage level. The digital system and interface power are provided by a processor power management IC (PMIC) and a high-efficiency buck converter. The QSPI flash memory stores software and brightness mapping, while temperature sensors optimize performance under varying conditions.
System Benefits:
- Flexible MPU-based, software-controlled, large matrix luminance and chrominance control.
- The MPU minimizes propagation delay between LED adjustment and video content, reducing the video buffer size.
- Dynamic LED supply voltage adjustment minimizes power loss.
- Highly integrated and efficient system PMIC.
- Single variable voltage rail from LLC to power LEDs and system power.
- Temperature sensor to optimize system performance.
Comparison
Applications
- Large screen mini-LED backlight TVs and monitors
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudMPU
Products
PMIC
Products
Buck
Products
LED Driver
Products
LED Driver
Products
LED Driver
Products
LED Driver
Products
LED Driver
Products
LED Driver
Products
LED Driver
Products
LED Driver
Products
Temperature Sensor
QSPI Flash
Products
Exiting Interactive Block Diagram