Overview
Description
A soundbar, also called a speaker bar, is a special speaker with multiple drivers and is usually put above a computer monitor or under a television or home theater screen. It can significantly improve the sound experience without the complexity of surround sound speakers, wiring, etc. The Soundbar with Bluetooth Streaming design is meant to be compact, generate premium sound, and can be cost-effective.
System Benefits:
- Cost-effective, small-capacity ROM and low pin count 32-bit MCU
- High performance power includes voltage supervisors, dual buck regulators and a wide VIN 1A buck regulator
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudBuck Regulator
Products
Buck Regulator
Products
Voltage Supervisor
Products
MCU
Products
Analog Switch
Products
EEPROM
Products
Exiting Interactive Block Diagram