Overview
Description
This solution is for a video IP phone with Hi-Fi audio support. The phone also has automatic noise cancellation and a voice wake-up function. The system supports large touch panel displays, eliminating the need for mechanical buttons, and provides a scalable IP communication platform.
System Benefits:
- Multi-touch LCD screen with an on-screen virtual keyboard for easier communication
- One USB Type-A and one USB Type-C for media storage
- Integrated Wi-Fi/Bluetooth®
- System supports multiple audio sources, handset, headset and speakerphone, and USB headset
- Two Gigabit Ethernet available
- OS for Linux and Android
- Dual power option via 48V power supply or Power over Ethernet (PoE)
- System can auto-detect the headphone plug in to simplify the design (no software needed)
- System can auto-detect handset by a proximity sensor
Comparison
Applications
- IP phones
- Video IP phones
- Visual communication systems
- Intercoms
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudBuck
Products
Buck
Products
PMIC
Products
MPU
Products
Clock
Products
Power Controller
Products
Audio Codec
Products
Audio Codec
Products
Exiting Interactive Block Diagram