Overview
Description
The USB Power Delivery (PD) Extended Power Range (EPR) meter enables precise power measurement in USB Type-C® connections, supporting EPR up to 48V/5A (240W). Equipped with both plug and receptacle Type-C connectors, it facilitates bidirectional measurements, making it ideal for real-time monitoring of power delivery. The system features a clear 128px × 32px OLED screen with five selectable measurement views, providing users with detailed insights into voltage, current, temperature, and power data.
System Benefits:
- Compatible with USB 3.2 Gen 2 for high-speed data transfer and efficient power delivery
- Supports both Extended Power Range (EPR) and Standard Power Range (SPR) up to 48V/5A, ensuring compatibility with a wide range of USB PD devices
- Measures voltage, current, temperature, and power for detailed performance analysis
- Plug and receptacle Type-C connectors enable bidirectional measurements
- 128px × 32px monochrome OLED screen offers five customizable views for real-time feedback and analysis
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
LDO
Products
AnalogPAK
Products
Boards & Kits
MCU
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.