Skip to main content

High Wattage AC/DC Power Adapter

Overview

Description

High voltage and wattage chargers are functional blocks in supporting battery pack solutions. This charger accommodates inputs ranging from 120V to 240V AC. A power factor correction (PFC) stage boosts the signal to 400VDC, ensuring stability across varying input voltages. Enhanced by PFC interleaving conduction mode, it not only boosts efficiency but also minimizes the footprint of the PFC controller, making it ideal for efficient and compact power delivery.

System Benefits​:

  • Interleaving PFC control for a smaller footprint and improved efficiency
  • Zero Voltage Switching (ZVS) controller
  • Secondary controls and feedback
  • Pure hardware approach ensures ease of use with no programming required
  • Easily configurable with MOSFETs and passive components to adjust voltage, current, and wattage

Comparison

Applications

  • High voltage battery packs
  • AC/DC high voltage, wattage loads, industrial supplies
  • Light Electric Vehicles (LEV) and lawn and garden equipment

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US212 US212 US212 85V-340V 1phase Level1 85V-340V 1phase Level1 85V-340V 1phase Level1 Sheet.103 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Connector 1 Sheet.116 Sheet.117 Connector 1.118 Connector 1.119 Connector 1.120 AC Power Source Alternating Current Sheet.123 Non-Electric Cap Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Resistor Resistor.131 Inductor Coreless (Air conductor).132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Inductor Coreless (Air conductor).145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Inductor Coreless (Air conductor).155 Sheet.156 Sheet.157 Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.169 Sheet.170 Sheet.171 Sheet.172 Sheet.173 Sheet.174 Sheet.179 Sheet.180 Sheet.181 Sheet.182 Sheet.183 Sheet.184 Sheet.185 Sheet.186 Sheet.187 Connector 1.188 Connector 1.189 Connector 1.190 Connector 1.191 Connector 1.192 Connector 1.193 Connector 1.194 Connector 1.195 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Non-Electric Cap.242 Sheet.243 Sheet.244 Sheet.245 Sheet.246 Sheet.247 Sheet.254 Sheet.255 Sheet.257 Connector 1.258 Connector 1.259 Connector 1.260 Connector 1.261 Connector 1.262 Resistor.263 Resistor.264 Sheet.265 Sheet.266 Connector 1.267 Connector 1.268 Resistor.269 Resistor.270 Resistor.271 Resistor.272 Sheet.273 Sheet.274 Sheet.275 Sheet.276 Sheet.277 Connector 1.278 Connector 1.279 Sheet.280 Sheet.282 Sheet.283 Sheet.284 Sheet.285 Sheet.286 Sheet.287 Sheet.288 Connector 1.289 Connector 1.290 Sheet.292 Connector 1.293 Resistor.303 Resistor.304 Resistor.305 Resistor.326 Sheet.328 Sheet.330 Sheet.334 Sheet.335 Sheet.336 Sheet.337 Sheet.338 Sheet.339 Sheet.340 Sheet.341 Sheet.342 Sheet.343 Sheet.344 Sheet.346 Connector 1.347 Connector 1.348 Connector 1.349 Connector 1.350 Connector 1.351 Connector 1.352 Connector 1.353 Connector 1.354 Sheet.357 Sheet.711 Sheet.712 Sheet.715 Sheet.717 Sheet.718 Sheet.719 Sheet.720 Sheet.721 Connector 1.722 Connector 1.723 Connector 1.726 Sheet.727 Connector 1.728 Connector 1.729 Sheet.732 Sheet.733 Sheet.734 Sheet.743 Sheet.784 Sheet.785 Sheet.787 Sheet.790 Sheet.791 Sheet.792 Sheet.793 Connector 1.794 Sheet.795 Sheet.796 Sheet.797 Sheet.803 Connector 1.804 Sheet.806 Sheet.807 Sheet.808 Sheet.810 Sheet.811 Sheet.812 Sheet.813 Sheet.814 Sheet.815 Sheet.816 Connector 1.818 Connector 1.820 Connector 1.821 Sheet.824 Connector 1.825 Connector 1.826 Sheet.827 Sheet.828 Sheet.829 Sheet.830 Connector 1.831 Sheet.832 Sheet.833 Sheet.835 Sheet.836 Sheet.837 Sheet.838 Sheet.839 Sheet.840 Sheet.842 Sheet.843 Sheet.847 Sheet.848 Sheet.849 Sheet.850 Sheet.851 Sheet.852 Sheet.853 Sheet.854 right right right left left left Sheet.858 Sheet.859 Inductor Iron Core.860 Line.841 Inductor Air Core.212 Sheet.863 Sheet.864 Sheet.865 Sheet.866 Sheet.867 Sheet.868 Sheet.869 Sheet.870 Sheet.871 Line.29 Inductor Coreless (Air conductor).873 Sheet.874 Sheet.875 Sheet.876 Sheet.877 Sheet.878 Sheet.879 Sheet.880 Sheet.881 Sheet.882 Sheet.884 Sheet.885 left left left right right right Sheet.889 Sheet.890 Sheet.891 Sheet.892 Sheet.893 Resistor.894 Sheet.895 Inductor Coreless (Air conductor).943 Sheet.944 Sheet.945 Sheet.946 Sheet.947 Sheet.948 Sheet.949 Sheet.950 Sheet.951 Sheet.952 Non-Electric Cap.953 Sheet.954 Sheet.955 Sheet.956 Sheet.957 Sheet.958 VREF VREF VREF Resistor.962 Resistor.963 Resistor.964 Resistor.965 IGBT Insulated Gate Bipolar Transistor 1 Sheet.967 Sheet.968 Sheet.969 Sheet.970 Sheet.972 IGBT Insulated Gate Bipolar Transistor 2 Sheet.978 Sheet.979 Sheet.980 Sheet.981 Sheet.983 Sheet.984 Sheet.985 Sheet.986 Sheet.987 Sheet.988 Sheet.989 Sheet.990 Sheet.991 Sheet.992 Sheet.993 Sheet.994 Sheet.995 Sheet.996 Sheet.997 Sheet.998 Sheet.999 Connector 1.1000 Sheet.1001 Sheet.1002 Connector 1.1003 Sheet.1004 Connector 1.1006 Sheet.1007 Sheet.1008 Sheet.1009 Sheet.1010 Sheet.1011 Sheet.1012 Connector 1.1013 Sheet.1016 Sheet.1017 Sheet.1018 Connector 1.1019 Sheet.1022 Connector 1.1023 Sheet.1024 Sheet.1025 Connector 1.1026 Connector 1.1027 Sheet.1028 Connector 1.1030 Connector 1.1031 Sheet.1032 Sheet.1033 Connector 1.1034 Sheet.1035 Sheet.1036 Sheet.1037 Sheet.1038 Sheet.1039 Connector 1.1040 Sheet.1042 Connector 1.1043 Sheet.1044 Connector 1.1045 Sheet.1046 Sheet.1047 Connector 1.1048 Sheet.1049 Sheet.1111 Sheet.1098 Sheet.1094 Sheet.1095 Sheet.1097 Sheet.1099 Sheet.1100 Sheet.1101 Sheet.1102 Sheet.1103 Sheet.1104 Sheet.1105 Sheet.1106 Sheet.1107 Sheet.1108 Sheet.1109 Sheet.1110 EMI FILTER EMI FILTER EMI FILTER Sheet.1165 Sheet.1147 Transformer.324 Line.841 Line.842 Sheet.1151 Inductor.300 Sheet.1153 Sheet.1154 Sheet.1155 Sheet.1160 Inductor.300 Sheet.1162 Sheet.1163 Sheet.1164 NEUTRAL (N) NEUTRAL (N) NEUTRAL (N) LINE (L) LINE (L) LINE (L) Connector Arrow 15V 0.53A 15V/0.53A 15V/0.53A 7.5mA 7.5mA 7.5mA Connector 1.89 Sheet.1177 Sheet.1178 Sheet.1179 Sheet.1180 Buck Converter Buck Converter Buck Converter VDC=~400V VDC=~400V VDC=~400V PFC+ PFC+ PFC+ 0V 0V 0V 16mA 16mA 16mA 3.3V 3.3V 3.3V PFC+ PFC+ PFC+ (400-5)V (400-5)V (400-5)V (400-5)V (400-5)V (400-5)V 0V 0V 0V 15V 0.53A 15V/0.53A 15V/0.53A 0V 0V 0V Sheet.1204 2.5mA 2.5mA 2.5mA Sheet.1207 Connector 1.89.1208 0V 0V 0V Sheet.1210 2.5mA 2.5mA 2.5mA 15mA 15mA 15mA 2 2 2 2 Sheet.1217 OUTLLN OUTLLN OUTLLN OUTLRN OUTLRN OUTLRN PFC- PFC- PFC- VOUT VOUT VOUT RTN RTN RTN VOUT=12V 120V VOUT=12V 120V VOUT=12V 120V Current Clamp Current Clamp Current Clamp 12V→120V 12V→120V 12V→120V 0Vout 0Vout 0Vout Connector 1.89.1234 Connector 1.89.1235 Connector 1.89.1236 ISO Barrier ISO Barrier ISO Barrier Connector 1.1238 0V 0V 0V Sheet.1241 0Vout 0Vout 0Vout Sheet.1243 15V 0.53A 15V 0.53A 15V 0.53A Sheet.1245 Sheet.1246 N:1 N:1 N:1 Sheet.1248 Connector 1.1292 Connector 1.1293 PFC Controller PFC Controller PFC Controller PFC Controller DRV DRV DRV OVPin OVPin OVPin OVPout OVPout OVPout DRV DRV DRV CS 2x CS 2x CS 2x FB FB FB Buck Converter1 Buck Converter Buck Converter LDO LDO LDO Optically Coupled Isolation Amplifier Optically Coupled Isolation Amplifier Optically Coupled Isolation Amplifier Photocoupler2 Photocoupler Photocoupler Connector 1.1298 PFC- PFC- PFC- Connector 1.1300 Connector 1.1301 Connector 1.1302 Buck Converter3 Buck Converter Buck Converter MOSFET1 MOSFET MOSFET MOSFET2 MOSFET MOSFET Photocoupler Photocoupler Photocoupler Photocouplers/Optocouplers Photocoupler/Optocoupler Photocoupler/Optocoupler Buck Converter.896 Buck Converter Buck Converter Connector 1.1331 Connector 1.1332 Photocoupler3 Photocoupler Photocoupler Photocoupler4 Photocoupler Photocoupler Sheet.1344 Sheet.1345 Sheet.1346 Sheet.1347 Diode.101 Sheet.1349 Sheet.1350 Sheet.1351 Diode.1352 Sheet.1353 Sheet.1354 Sheet.1355 Diode.1356 Sheet.1357 Sheet.1358 Sheet.1359 Diode.1360 Sheet.1361 Sheet.1362 Sheet.1363 Sheet.1539 Connector 1.730 Sheet.1521 Sheet.1522 Sheet.1524 Sheet.1525 Sheet.1526 Sheet.1527 Sheet.1528 Sheet.1529 Sheet.1530 Sheet.1531 Sheet.1532 Sheet.1533 Sheet.1534 Sheet.1535 Connector 1.1428 Connector 1.1429 Revised 2-8-2024.1600 Connector 1.730 Sheet.1602 Sheet.1603 Sheet.1604 Sheet.1605 Sheet.1606 Sheet.1607 Sheet.1608 Sheet.1609 Sheet.1610 Sheet.1611 Sheet.1612 Sheet.1614 Sheet.1615 Sheet.1616 Sheet.1617 Connector 1.1428 Connector 1.1429 Revised 2-8-2024.1620 Connector 1.730 Sheet.1623 Sheet.1624 Sheet.1625 Sheet.1626 Sheet.1627 Sheet.1628 Sheet.1629 Sheet.1630 Sheet.1631 Sheet.1632 Sheet.1633 Sheet.1634 Sheet.1635 Sheet.1636 Connector 1.1428 Connector 1.1429 Revised 2-8-2024.1639 Connector 1.730 Sheet.1641 Sheet.1642 Sheet.1643 Sheet.1644 Sheet.1645 Sheet.1646 Sheet.1647 Sheet.1648 Sheet.1649 Sheet.1650 Sheet.1651 Sheet.1653 Sheet.1654 Sheet.1655 Sheet.1656 Connector 1.1428 Connector 1.1429 Revised 2-8-2024.1659 Connector 1.730 Sheet.1661 Sheet.1662 Sheet.1663 Sheet.1664 Sheet.1665 Sheet.1666 Sheet.1667 Sheet.1668 Sheet.1669 Sheet.1670 Sheet.1671 Sheet.1672 Sheet.1673 Sheet.1674 Sheet.1675 Connector 1.1428 Connector 1.1429 Revised 2-8-2024.1678 Connector 1.730 Sheet.1680 Sheet.1681 Sheet.1682 Sheet.1683 Sheet.1684 Sheet.1685 Sheet.1686 Sheet.1687 Sheet.1688 Sheet.1689 Sheet.1690 Sheet.1691 Sheet.1692 Sheet.1693 Sheet.1694 Connector 1.1428 Connector 1.1429 Revised 2-8-2024.1697 Connector 1.730 Sheet.1699 Sheet.1700 Sheet.1701 Sheet.1702 Sheet.1703 Sheet.1704 Sheet.1705 Sheet.1706 Sheet.1707 Sheet.1708 Sheet.1709 Sheet.1710 Sheet.1711 Sheet.1712 Sheet.1713 Connector 1.1428 Connector 1.1429 Revised 2-8-2024.1716 Connector 1.730 Sheet.1718 Sheet.1719 Sheet.1720 Sheet.1721 Sheet.1722 Sheet.1723 Sheet.1724 Sheet.1725 Sheet.1726 Sheet.1727 Sheet.1728 Sheet.1729 Sheet.1730 Sheet.1731 Sheet.1732 Connector 1.1428 Connector 1.1429 Revised 2-8-2024.1754 Connector 1.730 Sheet.1756 Sheet.1757 Sheet.1758 Sheet.1759 Sheet.1760 Sheet.1761 Sheet.1762 Sheet.1763 Sheet.1764 Sheet.1765 Sheet.1766 Sheet.1767 Sheet.1768 Sheet.1769 Sheet.1770 Connector 1.1428 Connector 1.1429 Sheet.1773 Sheet.1774 Sheet.1775 Sheet.1776 Sheet.1951 Connector 1.1952 Sheet.1953 Full Bridge Controller Full Bridge Controller Full Bridge Controller Full Bridge Controller CS CS CS OUT OUT OUT Verr Verr Verr Bridge DRV Bridge DRV Bridge DRV Connector 1.89.1959
Exiting Interactive Block Diagram