Skip to main content
Renesas Electronics Corporation

USB PD Charger Battery Management

Overview

Description

This USB Power Delivery (PD) charger battery management system (BMS) is designed to support high-efficiency charging for multi-cell battery packs, delivering up to 240W in compliance with USB PD 3.1 Extended Power Range (EPR). The system integrates a USB Type-C® Port Controller (TCPC), an I2C-connected MCU-based Type-C Port Manager (TCPM), a high-voltage buck-boost charger, and a battery front-end (BFE) with fuel gauging for system health monitoring.

The 140W charger battery management system features a 30V buck-boost charger designed for 3- to 4-cell battery packs. It supports USB PD EPR and integrates a BFE with a built-in fuel gauge for simplified system monitoring. This mid-power design is ideal for compact applications requiring efficient charging and reliable battery diagnostics.

The 240W charger battery management system supports higher-voltage 3- to 10-cell battery configurations using a 48V buck-boost charger. The default firmware supports 6–10 cell packs, while 3–5 cell support is available with a firmware update. This system features two battery management options:

  • A BFE with an integrated fuel gauge and built-in MCU, capable of operating independently. In this setup, the external MCU (also acting as the TCPM) polls the device over I2C for battery data.
  • A BFE-only IC, which offers a lower-cost, more flexible alternative. It requires external configuration and management via I2C, relying more on the system MCU for control and monitoring.

System Benefits:

  • Complies with USB Power Delivery Specification Revision 3.1 and supports AVS/PPS.
  • Offers selectable power roles: Dual Role Power (DRP), Sink (SNK) only, or Source (SRC) only.
  • Includes autonomous detection and action capabilities.
  • Utilizes a single MCU communication solution.
  • Ensures robust battery safety and management.
  • Supports charging systems with up to 10 cells.
  • Provides optional BMS boards for enhanced battery safety and activity management.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

USB PD 140W Charger Battery Management

US272-1Connector Line.641Connector Line.659Connector Line.657Sheet.18Connector Line.650Connector Line.649Connector Line.647Connector Line.646Connector Hallow ArrowConnector Line.644Connector Line.643Connector Line.640Connector Line.637Connector Line.634Connector ArrowConnector Line.629Connector Line.627Connector Line.624Connector Line.622Connector Line.618Connector Line.620Connector Line.612Connector Line.608Connector Line.605Connector Line.604Connector Line.603Resistor2.2542Sheet.12Sheet.13Sheet.14Sheet.15Sheet.17BAT +BAT +BAT +RsenseRsenseRsenseSheet.21 Power/ControlPower/ControlPower/ControlSheet.35Sheet.38Battery 1-Cell.3168Sheet.40Sheet.41Line 1pt.1552Line 1pt.1583…..…..…..Battery 1-Cell.3174Sheet.46Sheet.47Line 1pt.1552Line 1pt.1583 Bat InterfaceBat InterfaceBat InterfaceSheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.593~7 Cells3~7 Cells3~7 CellsBat InterfaceBat InterfaceBat InterfaceSheet.62Sheet.63Sheet.64Sheet.65Sheet.66Sheet.67Sheet.68Sheet.69.........Sheet.72Battery Holder BoardBattery Holder BoardBattery Holder BoardBMS BoardBMS BoardBMS Board 2x102x102x10 2x52x52x52x102x102x10Vertical Wire Bundle.2985 222Sheet.82CC1CC1CC1CC2CC2CC2VCONVCONVCONSheet.10628V28V28VSheet.165Sheet.166PMOSPMOSPMOSUSB-C.2608USB-CUSB-CUSB-CSheet.171Sheet.172Sheet.173Sheet.174Sheet.175Sheet.176Sheet.177Sheet.178Sheet.179Sheet.180Sheet.181Sheet.182Sheet.183Power/ControlPower/ControlPower/ControlSheet.188Sheet.191Sheet.192Sheet.193Sheet.194Sheet.195Sheet.196Sheet.197Sheet.198USB PD Charger BoardUSB PD Charger BoardUSB PD Charger Board 2x52x52x5Vertical Wire Bundle.3374 222Sheet.204Sheet.206Sheet.207Sheet.216Sheet.217Sheet.218Sheet.2192x52x52x5BAT -BAT -BAT -Ground.2825Sheet.243Sheet.244Ground.698Sheet.246Sheet.247Ground.703Sheet.250Sheet.251 GNDGNDGNDSheet.256Ground.712Sheet.258Sheet.259Connector 1.160Ground.728Sheet.274Sheet.275H-BridgeH-BridgeH-BridgeP-Channel Depletion MOSFETSheet.506Sheet.507Sheet.508Sheet.509Sheet.510Sheet.511Sheet.512Sheet.513Sheet.514Sheet.515Sheet.516Connect.46Sheet.518Sheet.519N-Channel Depletion MOSFET.601N-Channel Depletion MOSFET.603N-Channel Depletion MOSFETSheet.525Sheet.526Sheet.527Sheet.528Sheet.529Sheet.530Sheet.531Sheet.532Sheet.533Sheet.534Sheet.535Sheet.536Connect.50Sheet.538Sheet.539Sheet.540N-Channel Depletion MOSFET.541Sheet.542Sheet.543Sheet.544Sheet.545Sheet.546Sheet.547Sheet.548Sheet.549Sheet.550Sheet.551Sheet.552Sheet.553Connect.50Sheet.555Sheet.556Sheet.557N-Channel Depletion MOSFET.561Sheet.562Sheet.563Sheet.564Sheet.565Sheet.566Sheet.567Sheet.568Sheet.569Sheet.570Sheet.571Sheet.572Sheet.573Connect.50Sheet.575Sheet.576Sheet.577N-Channel Depletion MOSFET.579Sheet.580Sheet.581Sheet.582Sheet.583Sheet.584Sheet.585Sheet.586Sheet.587Sheet.588Sheet.589Sheet.590Sheet.591Connect.50Sheet.593Sheet.594Sheet.595US272-1US272-1US272-1Connector LineConnector Line.606Connector Line.607Connector Line.610Connector Line.611Connector 1.163Connector Line.623Connector Line.625Connector Line.626Bi-directionalConnector Arrow.633Connector Arrow.638Bi-directional.639Connector Hallow Arrow.653Connector 1.163.654Connector Line.658Sheet.660Bi-directional.661Vertical Wire Bundle222Sheet.673Vertical Wire Bundle.674222Sheet.676Sheet.677Bi-directional.678Sheet.679Buck-BoostBuck-BoostBuck-BoostBuck-BoostADPADPADPACOKACOKACOKVsysVsysVsysGNDGNDGNDVbatVbatVbatI²CI²CI²C BGATEBGATEBGATESheet.680USB PD ControllerUSB PD ControllerUSB PD ControllerALERTALERTALERTGATEGATEGATEI²CI²CI²C GNDGNDGNDVDD33VDD33VDD33Sheet.681MCUMCUMCUnIntnIntnInt I²CI²CI²C VDDVDDVDD I²CI²CI²C VSSVSSVSS GPIOGPIOGPIOSheet.682Sheet.6BMS MCU+BFEBMS MCU+BFEBMSMCU+BFECellsCellsCellsCFETCFETCFETIsenseIsenseIsenseDFETDFETDFET I²CI²CI²C VSSVSSVSS
Exiting Interactive Block Diagram

USB PD 240W Charger Battery Management

US272-2Connector Line.868Connected signals line.889Connected signals line.782Connector Line.806Connector Line.865Connector Line.867Connector Arrow.780Connector Line.788Connector Line.789Connected signals line.920Connector Line.641Connector Line.657Sheet.311Connector Line.650Connector Line.649Connector Line.647Connector Line.646Connector Hallow ArrowConnector Line.644Connector Line.643Connector Line.640Connector Line.637Connector Line.634Connector ArrowConnector Line.629Connector Line.627Connector Line.624Connector Line.622Connector Line.618Connector Line.620Connector Line.612Connector Line.608Connector Line.605Connector Line.604Connector Line.603Resistor2.2542Sheet.335Sheet.336Sheet.337Sheet.338Sheet.339BAT +BAT +BAT +RsenseRsenseRsenseSheet.342 Power/ControlPower/ControlPower/ControlSheet.344Sheet.345Battery 1-Cell.3168Sheet.347Sheet.348Line 1pt.1552Line 1pt.1583…..…..…..Battery 1-Cell.3174Sheet.353Sheet.354Line 1pt.1552Line 1pt.1583 Bat InterfaceBat InterfaceBat InterfaceSheet.358Sheet.359Sheet.360Sheet.361Sheet.362Sheet.363Sheet.364Sheet.365Sheet.3663~10 Cells3~10 Cells3~10 CellsBat InterfaceBat InterfaceBat InterfaceSheet.369Sheet.370Sheet.371Sheet.372Sheet.373Sheet.374Sheet.375Sheet.376.........Sheet.378Battery Holder BoardBattery Holder BoardBattery Holder BoardBMS BoardBMS BoardBMS Board 2x102x102x10 2x52x52x52x102x102x10Vertical Wire Bundle.2985 222Sheet.386CC1CC1CC1CC2CC2CC2VCONVCONVCONSheet.390Sheet.392Sheet.393PMOSPMOSPMOSUSB-C.2608USB-CUSB-CUSB-CSheet.397Sheet.398Sheet.399Sheet.400Sheet.401Sheet.402Sheet.403Sheet.404Sheet.405Sheet.406Sheet.407Sheet.408Sheet.409Power/ControlPower/ControlPower/ControlSheet.411Sheet.412Sheet.413Sheet.414Sheet.415Sheet.416Sheet.417Sheet.418Sheet.419USB PD Charger BoardUSB PD Charger BoardUSB PD Charger Board 2x52x52x5Vertical Wire Bundle.3374 222Sheet.424Sheet.425Sheet.426Sheet.427Sheet.428Sheet.429Sheet.4302x52x52x5BAT -BAT -BAT -Ground.2825Sheet.434Sheet.435Ground.698Sheet.437Sheet.438Ground.703Sheet.440Sheet.441 GNDGNDGNDSheet.443Ground.712Sheet.445Sheet.446Connector 1.160Ground.728Sheet.449Sheet.450H-BridgeH-BridgeH-BridgeP-Channel Depletion MOSFETSheet.453Sheet.454Sheet.455Sheet.456Sheet.457Sheet.458Sheet.459Sheet.460Sheet.461Sheet.462Sheet.463Connect.46Sheet.465Sheet.466N-Channel Depletion MOSFET.601N-Channel Depletion MOSFET.603N-Channel Depletion MOSFETSheet.470Sheet.471Sheet.472Sheet.473Sheet.474Sheet.475Sheet.476Sheet.477Sheet.478Sheet.479Sheet.480Sheet.481Connect.50Sheet.483Sheet.484Sheet.485N-Channel Depletion MOSFET.541Sheet.487Sheet.488Sheet.489Sheet.490Sheet.491Sheet.492Sheet.493Sheet.494Sheet.495Sheet.496Sheet.497Sheet.498Connect.50Sheet.500Sheet.501Sheet.502N-Channel Depletion MOSFET.561Sheet.504Sheet.505Sheet.506Sheet.507Sheet.508Sheet.509Sheet.510Sheet.511Sheet.512Sheet.513Sheet.514Sheet.515Connect.50Sheet.517Sheet.518Sheet.519N-Channel Depletion MOSFET.579Sheet.521Sheet.522Sheet.523Sheet.524Sheet.525Sheet.526Sheet.527Sheet.528Sheet.529Sheet.530Sheet.531Sheet.532Connect.50Sheet.534Sheet.535Sheet.536US272-2US272-2US272-2Connector LineConnector Line.606Connector Line.607Connector Line.610Connector Line.611Connector 1.163Connector Line.623Connector Line.625Connector Line.626Bi-directionalConnector Arrow.633Connector Arrow.638Bi-directional.639Connector Hallow Arrow.653Connector 1.654Connector Line.658Sheet.554Bi-directional.661Vertical Wire Bundle222Sheet.558Vertical Wire Bundle.674 222Sheet.561Sheet.562Bi-directional.678Sheet.565Buck-BoostBuck-BoostBuck-BoostADPADPADPACOKACOKACOKVsysVsysVsysGNDGNDGNDVbatVbatVbatI²CI²CI²C BGATEBGATEBGATESheet.581MCUMCUMCUnIntnIntnInt I²CI²CI²C VDDVDDVDD I²CI²CI²C VSSVSSVSS GPIOGPIOGPIOSheet.589BMSBMS MCU+BFEBMS MCU+BFEBMSMCU+BFECellsCellsCellsCFETCFETCFETIsenseIsenseIsenseDFETDFETDFET I²CI²CI²C VSSVSSVSS PACKPACKPACKPack+Pack+Pack+Pack-Pack-Pack-BMS Option 1BMS Option 1BMS Option 1Connector Line.605 Power/ControlPower/ControlPower/ControlBi-directional.776Vertical Wire Bundle.777222Sheet.779Connected signals lineConnector Line.783Connector Line.784 Pack+Pack+Pack+Bat InterfaceBat InterfaceBat Interface …..…..…..Connector Line.799Connected signals line.800 BAT +BAT +BAT +Connector Line.807 BAT -BAT -BAT -Connector Line.831Connector Line.832Connector Line.833Connector Line.834Connector Line.835Connector Line.836Connector Line.837Connector Line.838Connector Line.839Connector Line.842DiodeSheet.846Sheet.847Sheet.848Diode.849Sheet.850Sheet.851Sheet.852Resistor2.853Sheet.854Sheet.855Sheet.856Sheet.857Sheet.863Sheet.864Connector Line.866Connector Line.869Connector Line.870Connector Line.871Connector Line.872Connected signals line.873Resistor2.881Sheet.882Sheet.883Sheet.884Sheet.885Sheet.886Sheet.887Connector Line.888Diode.890Sheet.891Sheet.892Sheet.893Connector Line.894Diode.895Sheet.896Sheet.897Sheet.898Connector Line.899 Pack-Pack-Pack- 2X NMOS2X NMOS2X NMOS 2X NMOS2X NMOS2X NMOS Rd_senseRd_senseRd_sense Rd_senseRd_senseRd_senseBoard.317 LOADLOADLOADConnected signals line.909Connected signals line.910BMS Option 2BMS Option 2BMS Option 2Ground - SignalSheet.913Sheet.914Sheet.915Sheet.916Sheet.917Sheet.791Sheet.792Sheet.793Sheet.794Sheet.795Sheet.796Sheet.797Sheet.798Sheet.924 BMSBMSBMSVPACKVPACKVPACKVSSVSSVSS I²CI²CI²C ALERTALERTALERTVC#VC#VC# LCFETLCFETLCFET CCSPCCSPCCSP LDFETLDFETLDFET DCSPDCSPDCSPSheet.925USB PD ControllerUSB PD ControllerUSB PD ControllerALERTALERTALERTGATEGATEGATEI²CI²CI²C GNDGNDGNDVDD33VDD33VDD33TCPCTCPCTCPCVSINKVSINKVSINK
Exiting Interactive Block Diagram