Skip to main content

USB PD Adapter with Turbo Boost

Overview

Description

Devices like high-end laptops, portable printers, and other specialized equipment often require power levels exceeding those provided by standard USB Power Delivery (USB PD). Conventional USB PD adapters offer an input voltage range of 5V to 20V. This system is designed to support applications needing more than 20V, such as portable printer motors with 24V and 32V requirements. It delivers enhanced power capabilities, handling voltages above 20V and up to 45W, making it ideal for high-power applications.

System Benefits:

  • USB PD 3.0 and USB Type-C™ 1.3 ensure wide compatibility, rapid charging, and improved safety for many devices.
  • 4-switch synchronous buck-boost controller with peak and average current sensing and monitoring at both ends provides the turbo boost function that increases USB PD voltage to 32V, delivering up to 45W for high-voltage applications.
  • Buck-boost Narrow Output Voltage DC (NVDC) charges 2 to 4-cell Li-ion batteries and manages inrush current during power-up, preventing system collapse due to inadequate power.
  • 30V input/output buck-boost charger with protection features is compatible with any USB-C interface platform, including USB PD Extended Power Range (EPR). It uses the Renesas R3™ technology for efficient light-load performance and fast transient response.

Comparison

Applications

  • Laptops and notebooks
  • Portable printers
  • Power tools
  • Portable vacuums
  • Lawn mowers
  • Power banks

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 Connector Arrow.96 Connector Arrow Connector Arrow.18 Connector Arrow.19 Connector Arrow.20 Connector double arrow Battery.27 Sheet.27 Sheet.28 Sheet.29 2-4 Cells 2-4 Cells 2-4 Cells 9-15V 9-15V 9-15V 5-20V 5-20V 5-20V 5-20V 5-20V 5-20V 5-20V 5-20V 5-20V Board.317 LCD Module/OLED LCD/LED Segment Display Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 ON ON Sheet.67 OFF OFF Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 LCD Module 5-20V.76 LCD Module/OLED LCD Module/OLED Connector Arrow.80 Connector Arrow.81 Connector Arrow.82 MCU MCU MCU MCU I2C I2C I2C PWM I/O PWM I/O PWM I/O Serial Bus I/O Serial Bus I/O Serial Bus I/O USB PD Controller USB PD Controller USB PD Controller Buck-Boost Charger Buck-Boost Charger Buck-BoostCharger Buck Regulator Buck Regulator Buck Regulator Op Amp Op Amp Op Amp Buck-Boost Controller Buck-Boost Controller Buck-Boost Controller Connector Arrow.84 3.3V 3.3V 3.3V Connector Arrow.93 32V/45W (Adjustable) 32V/45W (Adjustable) 32V/45W (Adjustable) AS104 AS104 AS104 5V 5V 5V Sheet.98 Type-C Type-C Type-C Load Load Load
Exiting Interactive Block Diagram