Overview
Description
Designed with USB PD 3.1 technology, this ultra-compact USB Type-C adapter delivers 65W of power using adaptive quasi-resonant (QR) operation and multi-mode control to enhance size, efficiency, and EMI performance. Ideal for travel adapters requiring a lightweight and small form factor, its dual-port capability enables the simultaneous charging of two devices, reducing the need for multiple chargers while on the go. The Zero Standby Power (ZSP) design allows users to leave the charger plugged in without power consumption during idle periods.
System Benefits:
- Zero Standby Power (ZSP)
- Optional dual-port USB-C output
- Ultra-compact size
- Low system cost
- Adaptive quasi-resonant (QR) operation and multi-mode control
Comparison
Applications
- USB Type-C charging
- Travel chargers
- Non-mobile Type-C powered devices
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramZero Standby Power 65W USB-C Adapter with Dual Output
Recommended Products
Rectifier Controller
Recommended Products
SuperGaN FET
Recommended Products
AC/DC Controller
Recommended Products
Photocoupler
Recommended Products
Buck/Boost Controller
Recommended Products
USB PD 3.1 Protocol
Recommended Products
USB PD 3.1 Protocol
Exiting Interactive Block Diagram
Zero Standby Power 65W USB-C Adapter with Single Output
Recommended Products
Rectifier Controller
Recommended Products
USB PD 3.1 Protocol
Recommended Products
AC/DC Controller
Recommended Products
Photocoupler
Recommended Products
SuperGaN FET
Exiting Interactive Block Diagram