Overview
Description
Automatic wine openers are popular modern kitchen gadgets designed to open bottles quickly and effortlessly, preserving wine quality by minimizing the risk of breaking the cork or leaving fragments behind. This automatic wine bottle opener features a GreenPAK HVPAK, which reduces design complexity and costs, resulting in a compact and ergonomic device. It charges via pin docking to a battery charger and includes a two-position rocker switch for easy motor direction control.
System Benefits:
- GreenPAK HVPAK integrates multiple operations and features to reduce design complexity, cost, and size for easier operation and shorter development time.
- Advanced power management with the boost converter and battery charger ensures battery protection and greater power efficiency for smooth functionality and extended use duration.
Comparison
Applications
- Corked Bottle Opener
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
Li-ion Battery Charger
Recommended Products
Boost
Recommended Products
GreenPAK
Exiting Interactive Block Diagram