Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Versatile Drive Circuit for Heating & Inductive Applications

Overview

Description

Drive circuits are essential components across various applications, from manufacturing to automotive. These circuits can be used to drive heating elements where precise temperature management is crucial, such as in manufacturing, cooking, and medical applications. Additionally, they can drive inductors for precise motor control and manage power in DC/DC converters.

This versatile drive circuit system can drive a range of external elements (heating coils, inductors, wires, etc.) and includes various protection features for efficient and safe operation.

System Benefits​:

  • The low-power MCU provides precise control and adaptability, enhancing drive efficiency and load control.
  • High-bandwidth current measurement enables real-time response for dynamic drive load adjustments and offers enhanced fault detection protection.
  • Fast (1µs) overcurrent safety detection allows for quick detection and response, promoting a more robust system.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
US174:WEBConnector Arrow.289Connector Arrow.287Connector Arrow.328Connector Line.300Connector Arrow.279LDOLDOLDOSheet.1Sheet.2Sheet.3Sheet.4US174US174US174Sheet.181Buck RegulatorBuck RegulatorBuck RegulatorConnected signals arrowN-Channel Depletion MOSFETSheet.230Sheet.231Sheet.232Sheet.233Sheet.234Sheet.235Sheet.236Sheet.237Sheet.238Sheet.239Sheet.240Sheet.241Connect.50Sheet.243Sheet.244Sheet.245Sheet.247Sheet.248Sheet.249Sheet.250Sheet.251Sheet.252Sheet.253Sheet.254Sheet.255Sheet.256Sheet.257Sheet.258Connect.50Sheet.260Sheet.261Sheet.262Connector Arrow12V/0.8A12V/0.8A12V/0.8AConnected signals arrow.2703.3V/0.15A3.3V/0.15A3.3V/0.15AConnector Arrow.273MOSFETMOSFETMOSFETConnector Arrow.280CircleCircle.282Circle.283Circle.284Circle.285Circle.286Connector LineCapacitor Non-polarizedSheet.291Sheet.292Sheet.293Sheet.294Ground - EarthSheet.296Sheet.297Sheet.298Sheet.299Heating CoilHeating CoilHeating CoilConnected signals lineConnected signals arrow.304Op AmpOp AmpOp AmpCapacitor Non-polarized .308Sheet.309Sheet.310Sheet.311Sheet.312Signal SwitchSignal SwitchSignal SwitchGround - Earth.314Sheet.315Sheet.316Sheet.317Sheet.318Resistor - FixedResistor - Fixed.320Ground - Earth.321Sheet.322Sheet.323Sheet.324Sheet.325Connector Arrow.326Connector Arrow.327Connector Arrow.329Connected signals line.330Circle.331Circle.332Connector Arrow.3333.3V/1uA3.3V/1uA3.3V/1uAConnector Line.335Connected signals line.336Connector Line.337Connector Line.338Connected signals line.339Circle.340Circle.341Circle.344Circle.345Connected signals line.346Connected signals arrow.3473.3V/7mA3.3V/7mA3.3V/7mAConnector Arrow.349IaveIaveIaveOp AmpOp AmpOp AmpSheet.351MCUMCUMCUIRQIRQIRQTMRTMRTMRGPIOGPIOGPIOADCADCADCSheet.352MOSFET DriverMOSFET DriverMOSFET DriverBOOTBOOTBOOTUGATEUGATEUGATELGATELGATELGATE24V24V24V
Exiting Interactive Block Diagram

Support