Features
- CPU: RL78 core, Max. 32MHz
- Up to 768kB Flash Memory and 48kB SRAM
- Memory: SRAM up to 48KB, Program Flash up to 768KB
- 8KB Data Flash to store data as in EEPROM
- Scalable from 30-pin to 128-pin packages
- Wide operating voltage range of 1.6V to 5.5V
- Enhanced Capacitive Sensing Unit (CTSU2L)
- Timer: 16-bit Timer (ch) x 16, 8-bit Timer, Watchdog Timer (ch) x 1,32-bit Interval Timer (ch) x 1
- PWM: PWM Output x 14
- Analog function: 12-bit A/D Converter (ch) x 26, 8-bit D/A - Converter (ch) x 2, Comparator x 2
- On-chip Oscillator Freq. (MHz): High-Speed: up to 32MHz
- Middle-Speed: up to 4MHz
- Low-speed: 32.768kHz
- Snooze mode sequencer
- Logic & Event link controller
- Others: RTC, Power-On Reset, Low Voltage Detection
- A large selection of packages (LQFP, QFN, LGA, BGA, WLCSP)
Description
The RL78/G23 microcontroller group is a new generation of the RL78 family of microcontrollers, with 41μA/MHz CPU operation. The RL78/G23 group has the industry’s lowest power consumption with 210nA at stop (4KB SRAM retention), and a snooze mode sequencer which significantly reduces power consumption during intermittent operation. The RL78/G23 group features a wide operating voltage range of 1.6V to 5.5V at up to 32MHz, a broad range of package pin counts from 30 pins to 128 pins, and up to 768KB of flash memory. In addition to enhanced analog and security features, it also incorporates logic and event link controllers (ELCL) and the first capacitive touch sensing unit (CTSU2L) in the RL78 family. A rich development environment is also provided for the RL78/G23, including a fast prototyping board. This board allows users to write and debug programs with an easy-to-use GUI, by simply connecting a USB cable and a smart configurator without any additional tools required. The RL78/G23 is compatible with the existing RL78 family and can be a seamless replacement, making it suitable for a wide range of applications, from home appliance and consumer electronics to industrial equipment.
Parameters
Attributes | Value |
---|---|
Program Memory (KB) | 96, 128, 192, 256, 384, 512, 768 |
Data Flash (KB) | 8 |
RAM (KB) | 12, 16, 20, 24, 32, 48 |
Carrier Type | Full Carton (Tray), Full Tray (Tray), Tape & Reel |
Supply Voltage (V) | 1.6 - 5.5 |
I/O Ports | 26, 28, 32, 36, 40, 44, 48, 58, 74, 92, 120 |
Temp. Range (°C) | -40 to +85, -40 to +105 |
Operating Freq (Max) (MHz) | 32 |
USB FS (host ch/device ch) | ( 0 / 0 ) |
SCI or UART (ch) | 3, 4, 5, 6 |
SPI (ch) | 3, 4, 5, 6, 8 |
I2C (#) | 4, 5, 6, 7, 8, 10 |
CAN (ch) | 0 |
CAN-FD (ch) | 0 |
Wireless | No |
LIN (#) | 1 |
16-Bit Timer (ch) (#) | 8, 12, 16 |
12-Bit A/D Converter (ch) | 8, 9, 10, 12, 17, 20, 26 |
10-Bit A/D Converter (ch) | 0 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 2 |
Capacitive Touch Sensing Unit (ch) | 2, 3, 5, 6, 7, 8, 10, 11, 12, 13, 14, 16, 20, 22, 30, 32 |
Segment LCD Controller | No |
Security & Encryption | Unique ID,TRNG |
Package Options
Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
---|---|---|---|
HWQFN | 5 x 5 x 0.8 | 32 | 0.5 |
HWQFN | 6 x 6 x 0.8 | 40 | 0.5 |
HWQFN | 7 x 7 x 0.8 | 48 | 0.5 |
LFQFP | 7 x 7 x 1.7 | 48 | 0.5 |
LFQFP | 10 x 10 x 1.7 | 64 | 0.5 |
LFQFP | 12 x 12 x 1.7 | 80 | 0.5 |
LFQFP | 14 x 14 x 1.7 | 100 | 0.5 |
LFQFP | 20 x 14 x 1.6 | 128 | 0.5 |
LQFP | 7 x 7 x 1.7 | 32 | 0.8 |
LQFP | 10 x 10 x 1.6 | 44 | 0.8 |
LQFP | 10 x 10 x 1.7 | 52 | 0.65 |
LQFP | 12 x 12 x 1.6 | 64 | 0.65 |
LQFP | 14 x 14 x 1.7 | 80 | 0.65 |
LQFP | 20 x 14 x 1.6 | 100 | 0.65 |
LSSOP | 9.85 x 6.1 x 1.4 | 30 | 0.65 |
WFLGA | 4 x 4 x 0.76 | 36 | 0.5 |
WFLGA | 5 x 5 x 0.76 | 64 | 0.5 |
Application Block Diagrams
|
Smart Home Central Control Box
Smart home control box integrates devices, monitors conditions, and manages lighting and appliances.
|
|
Intelligent Lighting System for Building Automation
Intelligent lighting system with DALI-2 and customizable dimming for building automation.
|
|
Heat Pump Control System
This heat pump system features motor control MCU, PLC, and Wi-Fi connectivity for optimized performance.
|
|
High-Efficiency Induction Heaters
High-efficiency induction technology for rapid, uniform heating with energy-saving features.
|
|
PC Water Cooling System with Wireless Control
Advanced PC water cooler with wireless control, efficient heat dissipation, and flexible configurations.
|
|
Versatile Drive Circuit for Heating & Inductive Applications
Versatile drive circuit for precise heating, motor control, and power management with robust protection.
|
|
Smart Waste Bin
Smart waste bins monitor the environment and trash levels and ensure efficient communication.
|
|
Critical Power Monitoring System
Critical power monitoring system utilizes NB‑IoT or Cat‑M1, MCU, sensors, and battery backup.
|
|
Smart Solar Battery Charger
Smart solar battery charger ensures efficient battery use, protects against overcharging, and adapts to variable inputs.
|
Additional Applications
- General Purpose
- Consumer applications
- Home Appliance
- Industrial Automation
- Building Automation
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
This video guide shows how to visualize sensor information through a connection with Amazon Web Services (AWS) by LTE communications. The target MCU is an RL78/G23. Please refer to the "RL78/G23-128p Application Note" for more information.
Chapter's Title
00:00 Opening
00:33 Terminal Software Settings
01:19 Program the Board with the Initial Image and Run It
03:02 Visualizing Temperature Data with CloudWatch
03:36 OTA Updating the Firmware
6:12 Visualizing Temperature and Humidity Data with CloudWatch
Related Resources
This video guide shows how to visualize sensor information through a connection with Amazon Web Services (AWS) by LTE communications. The target MCU is an RL78/G23. Please refer to the "RL78/G23-128p Application Note" for more information.
Chapter's Title
00:00 Opening
00:34 Demo Project Overview and Development Environment
02:11 Hardware Configuration and Connection
03:30 AWS Settings for Uploading Sensor Data
06:05 Demo Project Settings
Related Resources
- Part 1 (this video): Demo Project Overview and Preparations
- Part 2: Running the Demo Project
- RL78/G23 Visualization of Sensor Information with Connecting Amazon Web Services in LTE Communication: RL78/G23-128p Fast Prototyping Board + FreeRTOS Application Note (R20AN0747)
This video guides you through the development process using the FPB for RL78, covering three key steps: installing the IDE, generating a project with sample code, and verifying its operation. The video uses the FPB-RL78L23 as an example, but the process applies to FPBs for all RL78 products.
Chapter Titles
00:00 Opening
01:01 Pre-Installed Program
01:54 Installing a Development Environment
03:08 Generating a Project Using Sample Code
04:06 Checking the Operation
Related Resources
This video demonstrates how to implement automatic capacitive touch measurement using the SNOOZE Mode Sequencer (SMS) on RL78/G22 and RL78/G23, enabling a significant reduction in system operating current during touch measurements. Part 1 covers creating a project with Smart Configurator.
Chapter Titles
00:00 Opening
00:52 SMS Operation Overview
02:41 Creating a New Project
04:19 Adding Components with the Smart Configurator
05:49 Changing the Component Configuration with Smart Configurator
08:05 Continued in Part 2
Related Resources
This video demonstrates automatic capacitive touch measurement using the SNOOZE Mode Sequencer (SMS) on RL78/G22 and RL78/G23, reducing system operating current during touch measurements. Part 2 covers creating and tuning the touch interface.
Chapter Titles
00:35 QE for Capacitive Touch Operation Procedure
03:32 Capacitive Touch Sensor Tuning with QE for Capacitive Touch
05:29 Code changes
07:36 Reference Documents
Related Resources
This video demonstrates how to import sketches using the RL78 Arduino library into e² studio, as well as how to build and debug them. By debugging in e² studio, you can obtain detailed information and verify the internal workings of the library, which is not possible with the Arduino IDE.
Related Resources
This video demonstrates how to read from and write to an SD card using the RL78/G23-128p Fast Prototyping Board and the SdFat library.
Related Resources
RL78 Arduino Wiki
Video
Software
Hardware
This video introduces how to display data from the HS3001 sensor on the serial monitor of the Arduino IDE using RL78/G23-64p Fast Prototyping Board and HS3001.
Chapter's Title
00:00 Opening
01:08 Board Connections
01:23 Setup of Board Manager
02:14 Sample sketch operation
03:23 Ending
Related Resources
Quick Start Guide
Software
Hardware
This video introduces how to display strings on OLED using RL78/G23-64p Fast Prototyping Board and U8g2 library.
Chapter's Title
00:00 Opening
01:14 Install U8g2 library
01:39 Write the sketch
02:27 Terminal connection
03:02 Compile and upload
03:31 Final chapter
Related Resources
Quick Start Guide
Software
Hardware
This video introduces smart lighting solution for building automation. In this video, you will learn the trends in the lighting market, the demand for lighting design, and the values that Renesas lighting solution offers.
Visit the DALI Solutions page for more information.
This video introduces how to do AI coding using ChatGPT and the RL78 Arduino-compatible board, including practical examples such as lighting up a 7Seg LED, rotating a motor, and sensing with a temperature and humidity sensor. Even beginners can easily experience AI coding!
Detailed step-by-step instructions:
AI Coding with Chat-GPT for RL78 Microcontroller (Arduino) | Renesas
Related products: RL78/G23-64p FPB
Related sources: Quick Start Guide page (GitHub)
Disclaimer:
1. Informational Purposes Only: This video serves as a general guide to using ChatGPT/GPT-4 to write code for an Arduino RL78 evaluation board. Renesas does not guarantee the accuracy or completeness of the content provided.
2. Third-Party Rights Infringement: Note that code generated using ChatGPT/GPT-4 might potentially infringe third-party intellectual property rights. Renesas makes no representations or warranties that the use of ChatGPT/GPT-4 will not violate any third-party rights. Users are urged to exercise due diligence to ensure compliance with applicable laws and third-party rights.
3. No Liability: In no event shall Renesas be liable for any damages, data loss, or other adverse consequences that may occur as a result of using the information, code, techniques, or tools demonstrated in this video. You may want to apply industry standard static and dynamic code assessments as AI code has been recognized to possibly contain malware fragments as well as deriving other unwanted outcomes.
This video introduces how to run a sketch on the RL78/G23-64p Fast Prototyping Board using the Arduino IDE 2.
Related resources: Quick Start Guide page (GitHub)
00:00 Opening
00:43 Install the Arduino IDE
01:12 Install the tools
01:35 Write the sketch
01:56 COM port setting
02:24 Board setting
02:41 Compile, upload, LED blinking
This video introduces RL78 LoRa®-based Solution.
It realizes a true low-power wireless IoT system by combination of the world's top-class low power RL78 microcontroller and LoRaWAN®
This video will show you how to set up the RL78 LoRaWAN® Sensor Demo.
Using the RL78 / G23 and LoRaWAN® ecosystem, you can realize both the "LoRaWAN sensor network evaluation" and "IoT system construction using LoRaWAN" with minimal man-hours.
Describes the Snooze mode sequencer (SMS) installed in the RL78/G23.
For more information, please visit www.renesas.com/rl78g23.
Describes the Logic & Event Link Controller (ELCL) installed in the RL78/G23.
Related Resources
See the expanded peripheral functions and ultra low-power performance of the brand-new RL78/G23
Additional Videos
News & Blog Posts
Blog Post
Apr 1, 2025
|
Blog Post
Dec 18, 2023
|
Blog Post
Aug 10, 2023
|
Blog Post
Jun 29, 2023
|
Blog Post
May 30, 2023
|
Blog Post
Apr 25, 2023
|
Blog Post
Mar 17, 2023
|
Blog Post
Oct 25, 2022
|
Blog Post
Jun 30, 2022
|
Blog Post
Apr 13, 2021
|