Skip to main content

Smart Home Central Control Box

Overview

Description

As smart homes become increasingly popular, consumers need a centralized device to manage and integrate various smart devices and systems, such as lighting, HVAC, and various home appliances. A control box serves as a hub, enabling seamless interaction and automation between these devices.

This smart home central control box enhances comfort by monitoring environmental conditions like temperature and illuminance, while centrally managing lighting and home appliances. Lighting control is facilitated through communication interfaces such as RS-485, DALI, and Wi-Fi, while home appliance settings are managed via interfaces like RS-485 and Wi-Fi. Additionally, relays are used to control the power ON/OFF of external devices.

System Benefits:

  • Provides a DALI communication interface for lighting control, offering precise control, system scalability, and flexibility.
  • Includes a Modbus RTU/ASCII sample program for device control and a software module for temperature/humidity sensors, reducing development barriers and shortening time-to-market.
  • Utilizes an ultra-low power consumption RL78/I1C MCU for power meters, achieving high-precision power measurement with a simple configuration.
  • Reduces power consumption with low-power devices such as the RL78/G23 MCU and Wi-Fi module for enhanced energy efficiency.

Comparison

Applications

  • Smart home
  • Smart house
  • Lighting system
  • Home appliance control system

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP259 JP259 JP259 Power Measurement of Equipment Power Measurement of Equipment Power Measurement of Equipment Resistor - Fixed Resistor - Fixed.12 Antenna Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Input Input.56 Non-Renesas Component.57 Sheet.58 Sheet.59 Diode.316 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Connector 1.160 Connector 1.160.99 Sheet.100 Connector 1.160.101 Connector 1.160.102 Connector 1.160.103 Sheet.104 Connector 1.160.105 Connector 1.160.106 Resistor - Fixed.107 Resistor - Fixed.108 Connector 1.110 Sheet.111 Connector 1.112 Sheet.114 Connector 1.160.115 Sheet.119 Sheet.120 Sheet.121 Connector 1.160.122 3.3V 3.3V 3.3V 5V (Isolated) 5V (Isolated) 5V (Isolated) Control IN RS-485/Modbus (Slave) Control IN RS-485/Modbus (Slave) Control IN RS-485/Modbus (Slave) Connector 1.160.129 Sheet.130 Sheet.131 Sheet.132 Connector 1.160.134 Sheet.135 Connector 1.160.136 Connector 1.160.137 Connector 1.160.138 Sheet.141 2 2 2 2 Sheet.144 2 2 2 2 Sheet.147 2 2 2 2 Sheet.150 Sheet.151 Sheet.152 Inductor Coreless (Air conductor) Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Relay Sheet.52 Sheet.53 Sheet.54 Sheet.153 Sheet.154 Sheet.155 Sheet.156 Sheet.157 Relay for equipment power control Relay for equipment power control Relay for equipment power control Sheet.164 Sheet.165 Connector 1.166 Sheet.167 Sheet.168 Connector 1.169 Sheet.170 Sheet.171 Sheet.172 Light Control (DALI) Light Control (DALI) Light Control (DALI) Sheet.174 Sheet.175 Sheet.176 Sheet.177 Sheet.178 Sheet.179 4 4 4 4 Sheet.182 2 2 2 2 Sheet.185 2 2 2 2 Sheet.188 Sheet.189 Sheet.190 Connector 1.160.191 5V (Isolated).192 5V (Isolated) 5V (Isolated) Control Out RS-485/Modbus (Master) Control Out RS-485/Modbus (Master) Control Out RS-485/Modbus (Master) Sheet.194 Sheet.195 AC100~220V AC100~220V AC100~220V Sheet.197 MCU 2 MCU MCU UART UART UART UART UART UART I2C I2C I2C GPIO GPIO GPIO GPIO GPIO GPIO UART UART UART UART UART UART GPIO GPIO GPIO GPIO GPIO GPIO Sheet.198 MCU 1 MCU MCU Σ∆ ADC Σ∆ ADC Σ∆ ADC UART UART UART AC/DC AC/DC AC/DC LDO LDO LDO Temperature & Humidity Sensor Temperature & Humidity Sensor Temperature & Humidity Sensor RS-485 (Tx/Rx) 1 RS-485 (Tx/Rx) RS-485 (Tx/Rx) Photo Coupler 1 Photocoupler Photocoupler Photo Coupler 2 Photocoupler Photocoupler Light Sensor Light Sensor Light Sensor Wi-Fi Wi-Fi Wi-Fi Photo Coupler 4 Photocoupler Photocoupler Photo Coupler 5 Photocoupler Photocoupler RS-485 (Tx/Rx) 2 RS-485 (Tx/Rx) RS-485 (Tx/Rx) Photo Coupler 3 Photo Coupler 3.125 Photo Coupler 3 Photocoupler Photocoupler
Exiting Interactive Block Diagram