Overview
Description
This advanced remotely controlled PC water cooler design integrates a high-efficiency power unit within the PC and features a user-friendly HMI control panel on the desk. Utilizing Bluetooth® Low Energy (LE) for seamless connectivity, this setup offers convenient wireless control over the cooling system. The water cooler effectively dissipates heat from processors and critical components like graphics cards, ensuring optimal performance and reliability in high-performance computing environments.
System Benefits:
- Wireless HMI provides flexibility and user convenience.
- Bluetooth LE enables smartphone control of the power unit, enhancing ease of use.
- The MCU manages simultaneous control of multiple pumps and fans, allowing flexibility in cooling configurations.
Comparison
Applications
- General PC water cooling
- Gaming PCs
- Size-constrained industrial panel PCs
- High-end graphic workstations
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudBuck/Boost
Products
MCU
Products
Boards & Kits
Bluetooth Low Energy
Products
Boards & Kits
MCU
Products
Boards & Kits
Buck
Products
Bluetooth Low Energy
Products
Boards & Kits
MOSFET Driver
Products
Exiting Interactive Block Diagram