Skip to main content
View
View

Description

The RL78/G23-128p Fast Prototyping Board, featuring the RL78/G23 microcontroller, is ideal for various prototype developments. It supports AWS cloud connectivity via the Wi-Fi DA16600 module, OTA firmware updates, LoRa and LoRaWAN-based wireless communication, and so on by sample code. The built-in emulator circuit that is equivalent to E2 emulator Lite allows programming and debugging without extra tools. Additionally, it has Arduino Mega, Pmod™, and Grove interfaces, access to all microcontroller pins, and high scalability. It includes two touch buttons using a capacitive sensor unit, unique to RL78/G23. Renesas also provides an Arduino library that supports creating various programs (sketches) on the Arduino IDE.

RL78/G23 Getting Started Guide for Connecting Amazon Web Services in Wi-Fi Communication: RL78/G23-128p Fast Prototyping Board + FreeRTOS Application Note Rev.1.01 (PDF)

RL78/G23, RL78/G22, RL78/G14 LoRa®-based Wireless Software Package Rev.4.60 (PDF)

A 64-pin board is also available: RL78/G23-64p Fast Prototyping Board

Features

  • Equipped with an RL78/G23 16-bit microcontroller (128 pins, ROM: 768KB, RAM: 48KB)
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Through-holes with access to all of the pins of the microcontroller
  • Comes standard with Arduino Mega, and Pmod™ and Grove interfaces
  • Arduino library available
  • Equipped with capacitive touch sensor buttons
  • Support for various RL78 software and tools (see software and tools here)

Applications

 
 

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
C Compiler Package for RL78 Family [CC-RL]
C Compiler Package for RL78 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
e² studio - information for RL78 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
IAR Embedded Workbench for Renesas RL78
IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
Renesas IAR Embedded Workbench Device-Support-Packages
Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
IDE and Coding Tool Renesas
8 items

Software Downloads

Type Title Date
PCB Design Files
Log in to Download ZIP 4.51 MB
Board Description File ZIP 2 KB
2 items

Sample Code

 

Related Boards & Kits