Skip to main content

Critical Power Monitoring System

Overview

Description

Changes in society, such as the growing need for home health, elderly care, and refrigeration, have made it increasingly important to monitor power outages. When power is lost, Wi-Fi often disconnects due to infrastructure breakdowns within the home, leaving residents unaware of the outage.

Combining NB-IoT or LTE Cat-M1 technologies with rechargeable batteries can address this issue. These low-power, wide-area network technologies enable reliable communication even during power outages, ensuring that home and business owners are promptly notified of a main power loss.

System Benefits:

  • Low-power MCU with integrated ADC
  • NB-IoT, Cat-M1, and Bluetooth® Low Energy (LE) certified module
  • Light sensor to support filter exchange detection
  • Photocoupler for zero-cross timing and monitoring external signals

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
US087 Line 1pt.126.323 Line 1pt.126.354 Line 1pt.126.355 NB-IoT/Cat-M1/Bluetooth LE NB-IoT/Cat-M1/Bluetooth LE NB-IoT/Cat-M1/Bluetooth LE US087 US087 US087 5V 5V 5V Status LEDs Block.120 Block.124 Status LEDs Status LEDs Sheet.300 Sheet.301 Sheet.302 Sheet.303 4.2V 4.2V 4.2V 3.3V 3.3V 3.3V Double arrow 1pt.120 Double arrow 1pt.320 Right arrow 1pt.125 Line 1pt.126 Line 1pt.126.324 Wi-Fi Line 1pt.126.349 Battery Charger Battery Charger Battery Charger Zero-Cross Zero-Cross Zero-Cross Down arrow 1pt.127 Down arrow 1pt.127.360 External Switches External Switches External Switches Rectifier Rectifier Rectifier Left arrow 1pt.123 Down arrow 1pt.127.365 Right arrow 1pt.125.367 Line 1pt.126.368 Resistor.156 Resistor.1395 Line 1pt.126.1398 Line 1pt.126.1399 Sheet.1408 Sheet.1403 Sheet.1404 Sheet.1405 Sheet.1406 Battery.170 Sheet.1611 Sheet.1612 Sheet.1613 Sheet.1614 Line 1pt.1552 Line 1pt.1608 Ground.171 Sheet.1630 Sheet.1631 Sheet.1632 Sheet.1633 Sheet.1637 Plug Sheet.1638 Sheet.1639 Sheet.1640 Sheet.1641 Line.254 Connector.287 Line.254.1646 Connector.287.1647 Right arrow.252 Connector.287.1649 Up arrow.290 Connector.287.1651 Photocoupler 1 Photocoupler Photocoupler MCU MCU MCU MCU GPIO GPIO GPIO SPI SPI SPI GPIO GPIO GPIO INTC INTC INTC ADC ADC ADC Antenna Sheet.1655 Sheet.1656 Sheet.1657 Sheet.1658 Sheet.1659 Photocoupler 2 Photocoupler Photocoupler HV DC/DC HV DC/DC HV DC/DC
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?