Skip to main content

Versatile Drive Circuit for Heating & Inductive Applications

Overview

Description

Drive circuits are essential components across various applications, from manufacturing to automotive. These circuits can be used to drive heating elements where precise temperature management is crucial, such as in manufacturing, cooking, and medical applications. Additionally, they can drive inductors for precise motor control and manage power in DC/DC converters.

This versatile drive circuit system can drive a range of external elements (heating coils, inductors, wires, etc.) and includes various protection features for efficient and safe operation.

System Benefits​:

  • The low-power MCU provides precise control and adaptability, enhancing drive efficiency and load control.
  • High-bandwidth current measurement enables real-time response for dynamic drive load adjustments and offers enhanced fault detection protection.
  • Fast (1µs) overcurrent safety detection allows for quick detection and response, promoting a more robust system.

Comparison

Applications

  • Heating elements
  • Driving motors
  • Discrete DC/DC converters
  • Perimeter fencing

Block Diagram

Select a block to discover products for your design

US174:WEB Connector Arrow.289 Connector Arrow.287 Connector Arrow.328 Connector Line.300 Connector Arrow.279 LDO LDO LDO Sheet.1 Sheet.2 Sheet.3 Sheet.4 US174 US174 US174 Sheet.181 Buck Regulator Buck Regulator Buck Regulator Connected signals arrow N-Channel Depletion MOSFET Sheet.230 Sheet.231 Sheet.232 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Sheet.239 Sheet.240 Sheet.241 Connect.50 Sheet.243 Sheet.244 Sheet.245 Sheet.247 Sheet.248 Sheet.249 Sheet.250 Sheet.251 Sheet.252 Sheet.253 Sheet.254 Sheet.255 Sheet.256 Sheet.257 Sheet.258 Connect.50 Sheet.260 Sheet.261 Sheet.262 Connector Arrow 12V/0.8A 12V/0.8A 12V/0.8A Connected signals arrow.270 3.3V/0.15A 3.3V/0.15A 3.3V/0.15A Connector Arrow.273 MOSFET MOSFET MOSFET Connector Arrow.280 Circle Circle.282 Circle.283 Circle.284 Circle.285 Circle.286 Connector Line Capacitor Non-polarized Sheet.291 Sheet.292 Sheet.293 Sheet.294 Ground - Earth Sheet.296 Sheet.297 Sheet.298 Sheet.299 Heating Coil Heating Coil Heating Coil Connected signals line Connected signals arrow.304 Op Amp Op Amp Op Amp Capacitor Non-polarized .308 Sheet.309 Sheet.310 Sheet.311 Sheet.312 Signal Switch Signal Switch Signal Switch Ground - Earth.314 Sheet.315 Sheet.316 Sheet.317 Sheet.318 Resistor - Fixed Resistor - Fixed.320 Ground - Earth.321 Sheet.322 Sheet.323 Sheet.324 Sheet.325 Connector Arrow.326 Connector Arrow.327 Connector Arrow.329 Connected signals line.330 Circle.331 Circle.332 Connector Arrow.333 3.3V/1uA 3.3V/1uA 3.3V/1uA Connector Line.335 Connected signals line.336 Connector Line.337 Connector Line.338 Connected signals line.339 Circle.340 Circle.341 Circle.344 Circle.345 Connected signals line.346 Connected signals arrow.347 3.3V/7mA 3.3V/7mA 3.3V/7mA Connector Arrow.349 Iave Iave Iave Op Amp Op Amp Op Amp Sheet.351 MCU MCU MCU IRQ IRQ IRQ TMR TMR TMR GPIO GPIO GPIO ADC ADC ADC Sheet.352 MOSFET Driver MOSFET Driver MOSFET Driver BOOT BOOT BOOT UGATE UGATE UGATE LGATE LGATE LGATE 24V 24V 24V
Exiting Interactive Block Diagram