Skip to main content

Overview

Description

The ISL28214 is a dual general purpose micropower, rail-to-rail input and output (RRIO) operational amplifier with a supply voltage range of 1.8V to 5.5V. Key features are a low supply current of 390μA maximum per channel at room temperature, a low bias current, and a wide input voltage range, which enables the ISL28214 device to be an excellent general purpose op amp for a wide range of applications. The ISL28214 is available in the MSOP8, SO8 and SOT23-8 packages. And, the device operates across the extended temperature range of -40 °C to +125 °C.

Features

  • Low current consumption: 390μA
  • Wide supply range: 1.8V to 5.5V
  • Gain-bandwidth product: 5MHz
  • Input bias current: 20pA, Max.
  • Operating temperature range: -40 °C to +125 °C
  • Packages: MSOP8, SO8, SOT23-8

Comparison

Applications

  • Power supply control/regulation
  • Process control
  • Signal gain/buffers
  • Active filters
  • Current shunt sensing
  • Transimpedance amp

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 216 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: