Skip to main content

High-Efficiency Induction Heaters

Overview

Description

Induction technology is revolutionizing modern appliances by offering compact, energy-efficient, and reliable solutions for kitchens and beyond. With up to 90% efficiency compared to traditional gas or electric heating, induction technology is a preferred choice for modern applications. Their smart features like capacitive touch controls, timers, and precise power adjustments enhance usability and safety.

Induction cooktops offer rapid and focused heating for robust and simple cooking experiences. This 2100W single-plate induction cooktop design includes a smart IGBT driver and controller single-chip ASSP, ensuring high efficiency and reliability. It allows precise power adjustments in ±10W steps, even for simmering conditions, and integrates advanced safety features like over-temperature detection managed by three negative temperature coefficient resistors (NTCs). The capacitive touch sensing unit (CTSU) ensures reliable touch functionality, even in wet conditions, further simplifying operation.

Induction heaters bring similar innovation and efficiency to water heating. They heat a larger surface area within the tank using magnetic induction, ensuring uniform temperature distribution. The induction water heater design also utilizes the smart IGBT driver, optimizing induction heating with an integrated digital controller and analog driver, enhancing efficiency and safety through features like overload and overvoltage protection. The compact design and gradient LED lights indicate different heat modes.

System Benefits​:

  • The integrated ASSP design offers a low-cost system with a reduced component count.
  • Features like AC input, IGBT voltage spike detection, and current sensing enable fast protection response. This digital controller with analog driver blocks using a state machine for quicker response times.
  • The blower fan's speed and soft start are controlled via a load switch.
  • Patented low-power technology allows power adjustments to ±10W, enabling precise simmering.
  • The IGBT driver combines a digital controller and analog driver blocks in one IC, optimizing induction heating performance.
  • Safety is paramount in home appliances, with features like overload and overvoltage protection.
  • The design is compact and modern, featuring gradient LED lights to indicate heating modes.

Comparison

Applications

  • Home appliances
  • Kitchen appliances
  • Induction geysers
  • Induction cooktop

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud

Energy-Efficient Single-Burner Induction Cooktop

AS048: WEB Sheet.1 Sheet.2 Sheet.3 Sheet.4 AS048-1 AS048-1 AS048-1 Bridge Rectifier Bridge Rectifier Bridge Rectifier L-C Filter L-C Filter L-C Filter AC/DC Buck Regulator AC/DC Buck Regulator AC/DC Buck Regulator LDO (150mA) LDO (150mA) LDO (150mA) Sheet.26 Load Switch Load Switch Load Switch IGBT (1200V/25A) IGBT (1200V/25A) IGBT (1200V/25A) Touch Key Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Speaker speaker_8_ Sheet.46 Sheet.47 Sheet.48 Sheet.49 Diode - LED Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Darlington.651 Sheet.57 Darlington.254 Resistor - Fixed.78 Ground (earth) Sheet.80 Sheet.81 Sheet.82 Sheet.83 Transformer Inductor Coreless (Air conductor) Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 N-Channel MOSFET Sheet.201 Sheet.202 Sheet.203 Sheet.204 Sheet.205 Sheet.206 Sheet.207 Sheet.208 Sheet.210 Sheet.211 Sheet.212 Sheet.213 Sheet.214 Connect.50 Sheet.216 Sheet.217 Sheet.218 Motor Sheet.220 Sheet.221 M M Tri component Component block.745 Component block.631 NTC x3 NTC x3 NTC x3 Sheet.226 Sheet.227 Sheet.228 Sheet.229 Sheet.230 Resistor - Fixed.232 Ground (earth).233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Resistor - Fixed.238 Resistor - Fixed.239 Sheet.240 Sheet.241 Sheet.242 Sheet.243 Sheet.247 Sheet.248 Sheet.249 Sheet.250 Sheet.251 Sheet.252 Sheet.253 Sheet.256 Sheet.257 Sheet.258 Sheet.259 Sheet.260 Sheet.261 Sheet.262 Sheet.264 Sheet.265 Sheet.266 Sheet.269 Sheet.270 Sheet.271 Sheet.272 Sheet.273 Sheet.274 Sheet.275 Sheet.277 Sheet.279 Sheet.280 Sheet.281 Sheet.310 Sheet.283 Sheet.285 Sheet.286 Sheet.287 Sheet.288 Sheet.289 Sheet.290 Sheet.291 Sheet.292 Sheet.293 Sheet.294 Sheet.295 Sheet.296 Sheet.297 Sheet.298 Sheet.299 Sheet.300 Sheet.301 Sheet.302 Sheet.303 Sheet.304 Sheet.305 Sheet.306 Sheet.307 Sheet.308 Sheet.309 Connector 1.175 AC Input AC Input AC Input 90VAC~265VAC 90VAC~265VAC 90VAC~265VAC Connector 1.175.315 FAN 24V 0.13A FAN 24V/0.13A FAN24V/0.13A 18V 10mA 18V/10mA 18V/10mA Connector 1.175.319 18V 150mA 18V 150mA 18V 150mA 5V 30mA 5V/30mA 5V/30mA Buzzer Buzzer Buzzer 5V 10mA 5V/10mA 5V/10mA Sheet.324 Touch Key Touch Key Touch Key Connector 1.175.329 4 4 4 4 Sheet.332 7-Seg Display 7-Seg Display 7-Seg Display 2 2 2 2 Sheet.336 7 7 7 7 Sheet.339 LED x12 LED x12 LED x12 2 Communication Lines B.795 2 2 2 1 1 1 1 Sheet.346 Connector 1.175.347 2100Wmax Induction Heater Coil 2100Wmax Induction Heater Coil 2100Wmax Induction Heater Coil Sheet.350 Sheet.351 Connector 1.356 Connector 1.357 Sheet.404 Sheet.382 Sheet.383 Sheet.384 Sheet.385 Sheet.386 Sheet.387 Connector.210 Connector.211 Sheet.390 Sheet.391 Sheet.392 Sheet.393 Sheet.394 Sheet.395 Sheet.396 Sense Resistor Sense Resistor Sense Resistor 18V 0.5A 18V/0.5A 18V/0.5A Sheet.441 IGBT Driver and Controller IGBT Driver & Controller IGBT Driver & Controller BZ/RLY BZ/RLY BZ/RLY VCC VCC VCC Fan FAN FAN OTP OTP OTP I2C I2C I2C DRV DRV DRV VCE/S VCE/S VCE/S VDC/S VDC/S VDC/S CS CS CS CS Sheet.444 MCU MCU MCU VDD VDD VDD CTSU CTSU CTSU GPIO GPIO GPIO GPIO GPIO GPIO GPIO GPIO GPIO I2C I2C I2C Circle Ground - Earth Sheet.452 Sheet.453 Sheet.454 Sheet.455 Connected signals line.456 Resistor - Fixed Connector Arrow Circle.460 Connected signals line Connected signals line.462
https://labonthecloud.renesas.com/free-pass/energy-efficient-single-burner-induction-cooktop/70
Exiting Interactive Block Diagram

Induction Water Heater

Web Connector Arrow.1145 Connector Line.1205 Connector Line.1201 Connector Arrow.1192 Connector Arrow.1198 Connector Line.1755 Photocoupler Photocoupler Photocoupler Bridge Rectifier Bridge Rectifier Bridge Rectifier LC Filter LC Filter LC Filter AC Power Source.1002 Sheet.1008 Alternating Current Connector Line.1005 Connector Arrow.1006 Photocoupler Photocoupler Photocoupler Photocoupler Photocoupler Photocoupler Tri component non Renesas.1098 Component block.745 Component block.631 NTC x3 NTC x3 NTC x3 18V/220mAmax 18V/220mAmax 18V/220mAmax Transformer Inductor Coreless (Air conductor).1122 Sheet.1026 Sheet.1027 Sheet.1028 Sheet.1029 Sheet.1030 Sheet.1031 Sheet.1032 Sheet.1033 Sheet.1034 Connector Line.1132 2200WMax Induction Heater Coil 2200WMax Induction Heater Coil 2200WMax Induction Heater Coil Connected signals arrow.1138 Capacitor Non-polarized .1151 Sheet.1039 Sheet.1040 Sheet.1041 Sheet.1042 AC/DC Flyback AC/DC Flyback AC/DC Flyback N-Channel Depletion MOSFET.1163 Sheet.1045 Sheet.1046 Sheet.1047 Sheet.1048 Sheet.1049 Sheet.1050 Sheet.1051 Sheet.1052 Sheet.1053 Sheet.1054 Sheet.1055 Sheet.1056 Connect.50 Sheet.1058 Sheet.1059 Sheet.1060 Fan.1180 Sheet.1062 Sheet.1063 Sheet.1064 Sheet.1065 Sheet.1066 Sheet.1067 Sheet.1068 Sheet.1069 Sheet.1070 Sheet.1071 Connector Arrow.1191 Connector Arrow.1193 Connector Arrow.1194 Connector Arrow.1195 Connector Line.1197 Connector Arrow.1199 Connector Line.1200 Connector Arrow.1202 Connector Line.1083 Connector Arrow.1204 18V/170mAmax 18V/170mAmax 18V/170mAmax IR IR IR LCD/LED Segment Display.1026 Sheet.1093 Sheet.1094 Sheet.1095 Sheet.1096 Sheet.1097 Sheet.1098 Sheet.1099 Sheet.1100 Sheet.1101 Sheet.1102 Sheet.1103 Sheet.1104 Sheet.1105 Sheet.1106 Sheet.1107 Sheet.1108 Sheet.1109 Sheet.1110 Sheet.1111 Sheet.1112 Sheet.1113 Sheet.1114 Sheet.1115 Sheet.1116 Sheet.1117 Sheet.1118 Sheet.1119 Sheet.1120 Sheet.1121 Sheet.1122 ON ON Sheet.1123 OFF OFF Sheet.1124 Sheet.1125 Sheet.1126 Sheet.1127 Sheet.1128 Sheet.1129 Sheet.1130 Sheet.1131 Touch Touch Touch 12V/500mAmax 12V/500mAmax 12V/500mAmax 5V 150mA 5V 150mA 5V 150mA Ground - Signal.1145 Sheet.1139 Sheet.1140 Sheet.1141 Sheet.1142 Sheet.1143 LDO LDO LDO Connector Arrow.1212 Ground - Signal.1213 Sheet.1149 Sheet.1150 Sheet.1151 Sheet.1152 Sheet.1153 Connector Line.1219 Real-Time Clock Real-Time Clock Real-Time Clock Connector Arrow.1224 Bi-directional.1225 Vertical Wire Bundle.1226 2 2 2 Sheet.1161 Connector Arrow.1674 Connected signals arrow.1744 Connected signals arrow.1745 Connector Arrow.1746 Connector Arrow.1747 Ground - Earth.1749 Sheet.1169 Sheet.1170 Sheet.1171 Sheet.1172 LED Strip LED Strip LED Strip Connected signals arrow.1756 12V/500mAmax 12V/500mAmax 12V/500mAmax Transformer Inductor Iron Core.1758 Line.841 Inductor Air Core.212 Sheet.1180 Sheet.1181 Sheet.1182 Sheet.1183 Sheet.1184 Sheet.1185 Sheet.1186 Sheet.1187 Sheet.1188 Line.29 Transformer Inductor Iron Core.1771 Line.841 Inductor Air Core.212 Sheet.1193 Sheet.1194 Sheet.1195 Sheet.1196 Sheet.1197 Sheet.1198 Sheet.1199 Sheet.1200 Sheet.1201 Line.29 Connector Line.1784 Connector Line.1785 Transformer Inductor Coreless (Air conductor).1786 Sheet.1206 Sheet.1207 Sheet.1208 Sheet.1209 Sheet.1210 Sheet.1211 Sheet.1212 Sheet.1213 Sheet.1214 Transformer Inductor Coreless (Air conductor).1796 Sheet.1216 Sheet.1217 Sheet.1218 Sheet.1219 Sheet.1220 Sheet.1221 Sheet.1222 Sheet.1223 Sheet.1224 Connector Arrow.1806 Ground - Earth.1807 Sheet.1227 Sheet.1228 Sheet.1229 Sheet.1230 AS048-2 AS048-2 AS048-2 Sheet.1232 IGBT Driver IGBT Driver IGBT Driver VCC VCC VCC I2C (SDA) I2C (SDA) I2C (SDA) Drive Drive Drive Fan FAN FAN OTP OTP OTP I2C (SCL) I2C (SCL) I2C (SCL) VSS VSS VSS Dual component Component block.631 IGBT x2 IGBT x2 IGBT x2 Sheet.1237 MCU MCU MCU I2C (SDA) I2C (SDA) I2C (SDA) VDD VDD VDD CTSU CTSU CTSU GPIO GPIO GPIO GPIO GPIO GPIO I2C (SCL) I2C (SCL) I2C (SCL) VSS VSS VSS I2C I2C I2C
https://labonthecloud.renesas.com/free-pass/energy-efficient-single-burner-induction-cooktop/70
Exiting Interactive Block Diagram