Skip to main content

Household Water Pump

Overview

Description

Household water pumps perform crucial functions, such as preventing flooding and water damage by removing excess water, and ensuring consistent water pressure and distribution by pumping water into storage tanks. This household water pump design features comparators that amplify signal data to an MCU from water-level sensors, driving the motor pump for a smart, responsive, and energy-efficient system.

System Benefits:

  • Provides low power consumption and low noise for an energy-efficient water pump system.
  • Photocouplers and gate drivers prevent high voltage damage, improving system safety and ensuring stable operation.
  • Renesas' photocoupler and gate driver, combined with an inverter, offer a compact and high-efficiency design.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 1 LCD (TFT-LCD) Block.120 Block.124 LCD LCD Sheet.479 Sheet.480 Sheet.481 Sheet.482 Connector Arrow.483 JP113 JP113 JP113 MOSFET Driver MOSFET Driver MOSFET Driver Connector Arrow Connector Arrow.465 Connector Arrow.466 Buck Controller Buck Controller Buck Controller LDO LDO LDO Comparator Comparator Comparator Connector Arrow.467 Connector Arrow.468 Connector Arrow.469 Connector Arrow.470 Connector Arrow.471 Water Level Sensor Water Level Sensor Water Level Sensor Connector 1.160 Connector Arrow.474 Connector 1.160.475 Connector Arrow.485 Connector 1.160.486 12V 12V 12V 48V 48V 48V 5V 5V 5V Connector Arrow.501 Motor Sheet.503 Sheet.504 M M Connector Arrow.505 MOSFET x6 MOSFET x6 MOSFET x6 MCU EP Multi-function block MCU MCU PWM PWM PWM GPIO GPIO GPIO I2C I2C I2C
Exiting Interactive Block Diagram