Overview
Description
Human machine interfaces (HMIs) are essential components that connect people to machines, systems, or devices, enabling control over various functions and access to data. As technology advances, HMIs need to incorporate features like connectivity (via Wi-Fi, Bluetooth, etc.) and LCD screens to support more complex interactions and commands between humans and machines.
This high-performance smart HMI system utilizes a 32-bit MCU, supporting graphical user interface (GUI) creation with an LCD, voice input/output, and IoT connectivity through Wi-Fi, Bluetooth® Low Energy (LE), Ethernet, and more.
System Benefits:
- The RX72N Envision Kit includes a variety of I/O peripherals, facilitating the development of solutions for diverse applications. The pre-installed demo and emulator circuit enable immediate development for quicker system testing and evaluation.
- Rich interfaces support the expansion of system functions and accommodate various development scenarios for a flexible and versatile design.
- An audio codec IC with a stereo MEMS microphone supports voice input and output.
- Sample code for voice recognition, GUI, LCD, and AWS Cloud and FreeRTOS connectivity facilitates fast system development.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
MPU
Products
Buck Regulator
Products
LDO
Products
Backlight Driver
Haptic Driver
Products
Wi-Fi + Bluetooth
Products
Serial Flash
Products
Audio Codec
Products
Clock Generator
Products
Op Amp
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.