Overview
Description
While air purifiers can effectively improve indoor air quality, assessing their true effectiveness can be challenging without proper monitoring tools. Integrating sensors to monitor indoor air quality is essential to ensure the air purifier operates effectively and efficiently.
This design implements an auxiliary sensor module that can be added to an air purifier system. The module measures particulate matter, CO2, humidity, temperature, and volatile organic compounds (VOCs). A cost-effective, low-power MCU processes the sensor data and sends it back to the main MCU controlling the air purifier.
System Benefits:
- Fully integrated sensor module that can be easily added to an existing system
- Contains a comprehensive sensor suite for air quality measurement, including CO2, VOC, temperature, relative humidity, and PM2.5
- Simplified and low-cost power scheme
Comparison
Applications
- Air purifiers
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudSensor Module for CO2
All-In-One Sensor Module for PM2.5, TVOC, Temperature & Humidity
MCU
Products
Exiting Interactive Block Diagram