Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Cloud-Connected Video Doorbell

Overview

Description

As people increasingly seek ways to enhance home security, cloud-connected doorbells allow users to monitor their front door in real time. These devices provide instant alerts and access to live video feeds whenever someone approaches, enabling users to view live-stream video, take pictures, and check system status for enhanced security, convenience, and smart home integration.

This design integrates an ultra-low power Wi-Fi MCU for system control and wireless communication with an MPU for efficient image processing. Supported by external flash memory, doorbell and sensor inputs, a reliable AC/DC and buck‑based power design, the system provides a compact, efficient, and fully connected platform for building next‑generation video doorbell products.

System Benefits​:

  • Ultra-low system power consumption for extended battery life while maintaining Wi-Fi connectivity.
  • Flexible, highly integrated, and optimized power supply scheme.
  • Multiple certified ultra-low power Wi-Fi modules are available to simplify design and shorten time to market (TTM).

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WebConnector Arrow.286Sheet.1Sheet.2Sheet.3Sheet.4US239US239US239Haptics TouchSheet.36Sheet.37Sheet.38Sheet.39AntennaSheet.41Sheet.42Sheet.43Sheet.44Sheet.45 6666Sheet.66Sheet.84Sheet.87Sheet.88Sheet.90Sheet.91Sheet.92Sheet.96Sheet.121Sheet.130Sheet.132GroundSheet.164Sheet.165Sheet.169Sheet.170Sheet.171Sheet.172Sheet.173Sheet.174Sheet.175Sheet.176Sheet.177Sheet.178Sheet.179Sheet.180Sheet.181Sheet.182Sheet.183Sheet.184Sheet.185Sheet.186Sheet.187Sheet.188Sheet.189Sheet.190Sheet.191Sheet.192Door BellDoor BellDoor BellPRI SensorPIR SensorPIR SensorLEDLEDLEDDoorbell PowerDoorbell PowerDoorbell Power 5V5V5VPIR SensorSheet.209Sheet.210Sheet.211Sheet.212Sheet.213Sheet.214Sheet.215Sheet.216Sheet.217Sheet.218Sheet.219Sheet.220LEDSheet.233Sheet.234Sheet.235Sheet.236Sheet.237Sheet.238Sheet.239Sheet.240Sheet.241Sheet.2423.3V3.3V3.3VConnected signals arrowCameraSheet.253Sheet.254Bi-directionalVertical Wire Bundle444Sheet.261Connected signals arrow.2631.8V1.8V1.8VConnector Arrow.267Connector Arrow.268 1.2V1.2V1.2VConnector Arrow.270Bi-directional.274Connector ArrowConnector Arrow.27812V12V12VBi-directional.282Horizontal Wire BundleCommunication Lines B.795 2..42..42..4Sheet.292Flash MemoryFlash MemoryFlash MemoryQSPIQSPIQSPIConnected signals arrow.295Sheet.296Wi-Fi MCUWi-Fi MCUWi-Fi MCU QSPIQSPIQSPIVDDVDDVDDGPIOsGPIOsGPIOsSCISCISCIGPIOGPIOGPIOPHYPHYPHY2A Buck Regulator2A Buck Regulator2A Buck Regulator2A Buck Regulator2A Buck Regulator2A Buck Regulator3A Buck Regulator3A Buck Regulator3A Buck RegulatorDC/DC BuckDC/DC BuckDC/DC BuckIsolated AC/DC 18WIsolated AC/DC 18WIsolated AC/DC 18WSheet.297MPUMPUMPU VDDVDDVDDMIPI CSI or CMOSMIPI CSI Or CMOSMIPI CSIOr CMOSSCISCISCI QSPIQSPIQSPIIRQIRQIRQ
Exiting Interactive Block Diagram

Support