Skip to main content

DALI RGBWW LED Driver

Overview

Description

The digital addressable lighting interface (DALI) is becoming more and more popular for home and building lighting applications. The standard enables simple wiring and options to change configurations. The latest DALI 2.0 standard allows users to control up to 65 individual lights and/or 32 groups of lights. Complex color light scenes of multiple luminaires can now easily be set up through DALI. For this reference design, energy efficiency LEDs are used, often arranged in stripes. For ambient lighting, RGB is preferred, but for general lighting, warm/cold white light is needed.

Renesas offers a highly integrated, complete solution for driving five LED stripes for red, green, blue, and warm/cold white lights, with up to 70V and 700mA each, resulting in 245W of total LED power. The 70V are internally boosted out of the 24VDC input.

Renesas’ Synergy S128 microcontroller (MCU) already contains a dedicated peripheral for DALI 2.0, so the total BOM is further reduced. Renesas also provides a best-in-class power solution to run the system out of the standard 24VDC.

System Benefits:

  • RGBWW drivers for up to 5* 70V/700mA = 245W LED ~ 25.000 Lumen
  • Rich interfaces include the DALI 2.0 interface (peripheral included in the S128 MCU), RS-485 interface and PMOD adapter to add wireless connectivity (e.g. Bluetooth or Wi-Fi) - all on a 24VDC power supply and low BOM count

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 1 Buck Regulator Buck Regulator Buck Regulator EU054 EU054 EU054 Transceiver Transceiver Transceiver Photocoupler x2 Photocoupler x2 Photocoupler x2 RGB Light Sensor RGB Light Sensor RGB Light Sensor 1-10V Input Protection 1-10V Input Protection 1-10V Input Protection Wi-Fi Module Wi-Fi Module Wi-Fi Module PMOD I/F PMOD I/F PMOD I/F Antenna Antenna Antenna Sheet.10 Sheet.11 Sheet.12 Sheet.13 Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Connector 1.158 Sheet.43 Sheet.44 Connector 1.88 Sheet.46 Sheet.47 Connector 1.48 Sheet.49 Sheet.50 Connector 1.94 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 2 2 2 2 Sheet.70 2 2 2 2 Sheet.73 Sheet.74 Sheet.75 2 2 2 2 Sheet.78 Sheet.79 Sheet.80 2 2 2 2 Sheet.83 Connector 1.155 Connector 1.156 Connector 1.157 Sheet.87 5V 1.1Amax 5V 1.1Amax 5V 1.1Amax 3.3V 500mAmax 3.3V 500mAmax 3.3V 500mAmax Connector 1.161 Connector 1.162 Connector 1.163 Input 24VDC Input 24VDC Input 24VDC Input Sheet.95 Sheet.96 Input.168 Input.169 RS485 RS-485 RS-485 Sheet.100 Sheet.101 Input.173 Input.174 DALI DALI DALI Sheet.105 Input.178 1-10V 1-10V 1-10V A A A B B B A A A B B B Sheet.112 Connector 1.186 24V 24V 24V RED RED RED Diode LED Red.188 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Darlington.651 Sheet.122 Darlington.254 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Darlington.651 Sheet.133 Darlington.254 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Darlington.651 Sheet.143 Darlington.254 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Darlington.651 Sheet.153 Darlington.254 Sheet.155 Sheet.156 700mAmax 700mAmax 700mAmax GREEN GREEN GREEN Diode LED Red Sheet.160 Sheet.161 Sheet.162 Sheet.163 Darlington.651 Sheet.165 Darlington.254 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Diode LED Red.200 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Darlington.651 Sheet.177 Darlington.254 Sheet.179 Sheet.180 Sheet.181 Sheet.182 Sheet.183 Sheet.184 Sheet.185 Darlington.651 Sheet.187 Darlington.254 Sheet.189 Sheet.190 Sheet.191 Diode LED Red.222 Sheet.193 Sheet.194 Sheet.195 Sheet.196 Darlington.651 Sheet.198 Darlington.254 Sheet.200 Sheet.201 700mAmax 700mAmax 700mAmax BLUE BLUE BLUE Diode LED Red.284 Sheet.205 Sheet.206 Sheet.207 Sheet.208 Darlington.651 Sheet.210 Darlington.254 Sheet.212 Sheet.213 Sheet.214 Sheet.215 Diode LED Red.296 Sheet.217 Sheet.218 Sheet.219 Sheet.220 Darlington.651 Sheet.222 Darlington.254 Sheet.224 Sheet.225 Sheet.226 Diode LED Red.211 Sheet.228 Sheet.229 Sheet.230 Sheet.231 Darlington.651 Sheet.233 Darlington.254 Sheet.235 Sheet.236 Sheet.237 Diode LED Red.318 Sheet.239 Sheet.240 Sheet.241 Sheet.242 Darlington.651 Sheet.244 Darlington.254 Sheet.246 Sheet.247 700mAmax 700mAmax 700mAmax Sheet.249 COLD WHITE COLD WHITE COLD WHITE Diode LED Red Sheet.252 Sheet.253 Sheet.254 Sheet.255 Darlington.651 Sheet.257 Darlington.254 Sheet.259 Sheet.260 Sheet.261 Sheet.262 Diode LED Red.200 Sheet.264 Sheet.265 Sheet.266 Sheet.267 Darlington.651 Sheet.269 Darlington.254 Sheet.271 Sheet.272 Sheet.273 Diode LED Red.211 Sheet.275 Sheet.276 Sheet.277 Sheet.278 Darlington.651 Sheet.280 Darlington.254 Sheet.282 Sheet.283 Sheet.284 Diode LED Red.222 Sheet.286 Sheet.287 Sheet.288 Sheet.289 Darlington.651 Sheet.291 Darlington.254 Sheet.293 Sheet.294 700mAmax 700mAmax 700mAmax Sheet.296 WARM WHITE WARM WHITE WARM WHITE Diode LED Red Sheet.299 Sheet.300 Sheet.301 Sheet.302 Darlington.651 Sheet.304 Darlington.254 Sheet.306 Sheet.307 Sheet.308 Sheet.309 Diode LED Red.200 Sheet.311 Sheet.312 Sheet.313 Sheet.314 Darlington.651 Sheet.316 Darlington.254 Sheet.318 Sheet.319 Sheet.320 Diode LED Red.211 Sheet.322 Sheet.323 Sheet.324 Sheet.325 Darlington.651 Sheet.327 Darlington.254 Sheet.329 Sheet.330 Sheet.331 Diode LED Red.222 Sheet.333 Sheet.334 Sheet.335 Sheet.336 Darlington.651 Sheet.338 Darlington.254 Sheet.340 Sheet.341 700mAmax 700mAmax 700mAmax Sheet.343 Transformer Inductor Coreless (Air conductor).483 Sheet.345 Sheet.346 Sheet.347 Sheet.348 Sheet.349 Sheet.350 Sheet.351 Sheet.352 Sheet.353 Sheet.354 Sheet.355 Sheet.356 Transformer Inductor Coreless (Air conductor).471 Sheet.358 Sheet.359 Sheet.360 Sheet.361 Sheet.362 Sheet.363 Sheet.364 Sheet.365 Sheet.366 Sheet.367 Sheet.368 Sheet.369 Transformer Inductor Coreless (Air conductor).459 Sheet.371 Sheet.372 Sheet.373 Sheet.374 Sheet.375 Sheet.376 Sheet.377 Sheet.378 Sheet.379 Sheet.380 Sheet.381 Sheet.382 Transformer Inductor Coreless (Air conductor) Sheet.384 Sheet.385 Sheet.386 Sheet.387 Sheet.388 Sheet.389 Sheet.390 Sheet.391 Sheet.392 Sheet.393 Sheet.394 Sheet.395 Transformer Inductor Coreless (Air conductor).483 Sheet.397 Sheet.398 Sheet.399 Sheet.400 Sheet.401 Sheet.402 Sheet.403 Sheet.404 Sheet.405 Sheet.406 Sheet.407 LED Driver 1 LED Driver LED Driver LED Driver 2 LED Driver LED Driver LED Driver 3 LED Driver LED Driver LED Driver 4 LED Driver LED Driver LED Driver 5 LED Driver LED Driver 2 2 2 2 Sheet.415 Sheet.416 Sheet.417 Sheet.418 Sheet.419 Sheet.420 Sheet.421 Sheet.422 Sheet.423 MCU MCU MCU VDD VDD VDD Int. Osc. Int. Osc. Int. Osc. UART 1 UART 1 UART 1 DALI DALI DALI I2C I2C I2C ADC ADC ADC UART 2 UART 2 UART 2 SPI SPI SPI PWM 1 PWM 1 PWM 1 PWM 2 PWM 2 PWM 2 PWM 3 PWM 3 PWM 3 PWM 4 PWM 4 PWM 4 PWM 5 PWM 5 PWM 5 Sheet.438 Bluetooth Module Bluetooth Module Bluetooth Module VDD VDD VDD UART UART UART 32KHz RTC 32KHz RTC 32KHz RTC BLE4.1 PHY BLE4.1 PHY BLE4.1 PHY Sheet.444 Sheet.445 32MHz Osc. 32MHz Osc. 32MHz Osc. Sheet.447 Sheet.448 Sheet.449 Sheet.450 Sheet.451 Sheet.452
Exiting Interactive Block Diagram