Overview
Description
The requirements for color gamut, brightness and color switching of displays are higher and higher, especially the displays for competitive games. Renesas can provide a total IC solution for this application, including quasi-resonant (QR) flyback controller power, DC/DC buck, LDO, MCU, and backlighting solution.
System Benefits:
- High-performance AC/DC, high-performance DC/DC buck and low dropout voltage regulator (LDO) devices provide efficient power
- iW7039 is a 32-channel, internal current sink, fault interrupt output, high precision LED driver with a high dynamic range that uses the BoardLED™ digital adaptative switch-mode technology to enable the best system efficiency and thermal performance
- Low power and high-performance entry-level 48MHz Arm® Cortex®-M23 MCU
Comparison
Applications
- TV backlighting
- Monitor backlighting
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
Flyback
Recommended Products
Buck
Recommended Products
Buck
Recommended Products
Buck
Recommended Products
MCU
Recommended Products
Backlighting
Recommended Products
Backlighting
Exiting Interactive Block Diagram